Product groups

Item description/product images

DescriptionMaterial:Housing, actuator and nut, die-cast zinc or PA6 GFR 30 plastic.
Flat seal rubber.
Version:Housing, actuator and nut chrome-plated or black.Note:Quarter-turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Vibration-proof (except plastic version), a catch prevents independent opening. Water and dust tight according to IP65.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0522_DR Quarter-turn locks 195 kB

Drawings

Item selection/filter

Order No.Material

DActuation

SWHCADAcc.PriceOrder
K0522.17181zinc30square 7 mm2718,5  on request
K0522.18181zinc30square 8 mm2718,5  on request
K0522.20181zinc30slot2718,5  on request
K0522.43181zinc30double lug 3 mm2718,5  on request
K0522.45181zinc30double lug 5 mm2718,5  on request
K0522.20185plastic28slot2718,5  on request
K0522.43185plastic28double lug 3 mm2718,5  on request
K0522.45185plastic28double lug 5 mm2718,5  on request

Other items in this category