Product groups
Edge protection sealing profiles with integrated steel wire core, Form E
K1368_E

Edge protection sealing profiles with integrated steel wire...

go back

Item description/product images

DescriptionMaterial:Edge protection EPDM or PVC.
Seal EPDM foam rubber.
Version:Black.Note:In addition to edge protection, these profiles also provide a sealing function against moisture, dust and dirt for other elements such as doors, hatches or housing covers. Depending on the shape of the foam rubber profile, they can be used in a wide range of applications.

We recommend compressing the sealing lip of the edge protection by max.50%.
To ensure the best possible seal, the lips should be compressed by 30-40%.
These specifications are recommendations; in practice, they are individually dependent on the application and the parts used.
Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand and remains in place. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1368_E Edge protection sealing profiles with integrated steel wire core, Form E 212 kB
 Edge protection technical information 34,7 kB

Drawings

Edge protection sealing profiles with integrated steel wire core, Form E

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
K1368.415X2000EPVC20001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X5000EPVC50001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X10000EPVC100001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X20000EPVC200001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X50000EPVC500001,0-2,0A=20 B=40 C=10 D=106,5157 on request