HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Edge protection profiles with integrated steel wire core
K1368

Edge protection profiles with integrated steel wire core

go back

Item description/product images

Show/filter all items
DescriptionMaterial:EPDM or PVC and EPDM foam rubber.Version:black.Note:In addition to edge protection, these profiles also provide a sealing function against moisture, dust and dirt for other elements such as doors, hatches or housing covers. Depending on the shape of the foam rubber profile, they can be used in a wide range of applications.

EPDM rubber sizes 11, 13, 15 and 22 are UL50, UL50E and UL94HB certified.
Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand and remains in place. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1368 Edge protection profiles with integrated steel wire core 205 kB
 Edge protection technical information 34,7 kB

Drawings (total overview)

Edge protection profiles with integrated steel wire core

Edge protection sealing profiles with integrated steel wire core, Form A

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form A

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
K1368.015X2000AEPDM20000,5-1,5A=50 B=180 C=25 D=258157 on request
K1368.015X5000AEPDM50000,5-1,5A=50 B=180 C=25 D=258157 on request
K1368.015X10000AEPDM100000,5-1,5A=50 B=180 C=25 D=258157 on request
K1368.015X20000AEPDM200000,5-1,5A=50 B=180 C=25 D=258157 on request
K1368.015X50000AEPDM500000,5-1,5A=50 B=180 C=25 D=258157 on request

Edge protection sealing profiles with integrated steel wire core, Form B

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form B

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
K1368.122X2000BEPDM20001,0-3,0A=50 B=180 C=30 D=30112211 on request
K1368.122X5000BEPDM50001,0-3,0A=50 B=180 C=30 D=30112211 on request
K1368.122X10000BEPDM100001,0-3,0A=50 B=180 C=30 D=30112211 on request
K1368.122X20000BEPDM200001,0-3,0A=50 B=180 C=30 D=30112211 on request
K1368.122X50000BEPDM500001,0-3,0A=50 B=180 C=30 D=30112211 on request

Edge protection sealing profiles with integrated steel wire core, Form C

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form C

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
K1368.211X2000CEPDM20001,0-2,0A=100 B=200 C=100 D=608911 on request
K1368.211X5000CEPDM50001,0-2,0A=100 B=200 C=100 D=608911 on request
K1368.211X10000CEPDM100001,0-2,0A=100 B=200 C=100 D=608911 on request
K1368.211X20000CEPDM200001,0-2,0A=100 B=200 C=100 D=608911 on request
K1368.211X50000CEPDM500001,0-2,0A=100 B=200 C=100 D=608911 on request

Edge protection sealing profiles with integrated steel wire core, Form D

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form D

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
K1368.313X2000DEPDM20002,0A=50 B=20 C=120 D=4091213 on request
K1368.313X5000DEPDM50002,0A=50 B=20 C=120 D=4091213 on request
K1368.313X10000DEPDM100002,0A=50 B=20 C=120 D=4091213 on request
K1368.313X20000DEPDM200002,0A=50 B=20 C=120 D=4091213 on request
K1368.313X50000DEPDM500002,0A=50 B=20 C=120 D=4091213 on request

Edge protection sealing profiles with integrated steel wire core, Form E

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form E

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
K1368.415X2000EPVC20001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X5000EPVC50001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X10000EPVC100001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X20000EPVC200001,0-2,0A=20 B=40 C=10 D=106,5157 on request
K1368.415X50000EPVC500001,0-2,0A=20 B=40 C=10 D=106,5157 on request

Edge protection sealing profiles with integrated steel wire core, Form F

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form F

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
K1368.510X2000FPVC20001,0-2,0A=20 B=15 C=30 D=307910 on request
K1368.510X5000FPVC50001,0-2,0A=20 B=15 C=30 D=307910 on request
K1368.510X10000FPVC100001,0-2,0A=20 B=15 C=30 D=307910 on request
K1368.510X20000FPVC200001,0-2,0A=20 B=15 C=30 D=307910 on request
K1368.510X50000FPVC500001,0-2,0A=20 B=15 C=30 D=307910 on request