Product groups
Swivel and fixed castors welded steel heavy-duty version
K1769

Swivel and fixed castors welded steel heavy-duty version

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Version:The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Note:Centre pin welded in, bolted and secured. Wheel axle bolted.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1769 Swivel and fixed castors welded steel heavy-duty version 503 kB

Drawings (total overview)

Swivel and fixed castors welded steel heavy-duty version
Swivel and fixed castors welded steel heavy-duty version

Fixed castors

More information

Drawings

Fixed castors

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
K1769.160501Fixed castorwithout locking systemball bearing50807511016011205140105700 on request
K1769.200501Fixed castorwithout locking systemball bearing508075110200112451401051000 on request
K1769.250601Fixed castorwithout locking systemball bearing60105-140250143051751401350 on request

Swivel castors

More information

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1769.16050Swivel castorwithout locking systemball bearing5550807511016011205140105135700 on request
K1769.20050Swivel castorwithout locking systemball bearing60508075110200112451401051601000 on request
K1769.25060Swivel castorwithout locking systemball bearing7560105-140250143051751402001350 on request

Swivel castors with "stop-top"

More information

Drawings

Swivel castors with "stop-top"
Swivel castors with "stop-top"

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1769.160502Swivel castorwith stop-top locking systemball bearing5550807511016011205140105135700 on request
K1769.200502Swivel castorwith stop-top locking systemball bearing60508075110200112451401051601000 on request
K1769.250602Swivel castorwith stop-top locking systemball bearing7560105-140250143051751402001350 on request