Product groups
Ball transfer units with stud
K1322

Ball transfer units with stud

go back

Item description/product images

DescriptionMaterial:Balls stainless steel 1.4021.
Housing stainless steel 1.4301.
Version:Bright.Note:The ball transfer units has a large support area.
The stud fastening allows for high stability and heavy loading.
The formed wiper seal is external.
Drawing reference:
1) load ball
2) bearing balls
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1322 Ball transfer units with stud 155 kB
 TH_021_BallTransferUnits_EN 251 kB

Drawings

Ball transfer units with stud

Item selection/filter

Order No.DKD

D1D2HH1LTightening
torque of
screws Nm
Load
rating C
(N)
CADAcc.PriceOrder
K1322.1908201925,432,1M850,24,72015250 on request
K1322.1908351925,432,1M865,24,73515250 on request