Product groups
Ball transfer units heavy duty suitable for outdoor use
K1325

Ball transfer units heavy duty suitable for outdoor use

go back

Item description/product images

DescriptionMaterial:Balls stainless steel 1.4021.
Housing stainless steel 1.4301.
Version:Bright.Note:Solid steel ball transfer units are designed for long life by impact loading.
All units are supplied with solid steel housings and hardened surfaces.
The large number of self-cleaning apertures give the ball transfer units a high self-cleaning efficiency making them suitable for outdoor use.
Drawing reference:
1) load ball
2) bearing balls
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1325 Ball transfer units heavy duty suitable for outdoor use 206 kB
 TH_021_BallTransferUnits_EN 251 kB

Drawings

Ball transfer units heavy duty suitable for outdoor use

Item selection/filter

Order No.DKD1D

HH1H2Load
rating C
(N)
CADAcc.PriceOrder
K1325.330305545±0,08036,813,8±0,23,42000 on request
K1325.34544,57562±0,153,5193,83000 on request