Product groups
Magnets shallow pot with hook NdFeB
K1402

Magnets shallow pot with hook NdFeB

go back

Item description/product images

DescriptionMaterial:Housing and hook steel.
Magnetic core NdFeB (neodymium).
Version:Housing and hook electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1402 Magnets shallow pot with hook NdFeB 159 kB

Drawings

Magnets shallow pot with hook NdFeB

Item selection/filter

Order No.D

D1D2HH1Magnetic
force N
CADAcc.PriceOrder
K1402.10101034,52425 on request
K1402.13131034,52460 on request
K1402.1616133,54,52795 on request
K1402.2020133,5627,5140 on request
K1402.2525133,5728200 on request
K1402.323218,54,5738350 on request