Product groups
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
K1408

Magnets shallow pot with countersink hard ferrite with...

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4016.
Magnetic core hard ferrite.
Version:Bright.Note:Shielded system.Temperature range:max. 220°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1408 Magnets shallow pot with countersink hard ferrite with stainless-steel housing 178 kB

Drawings

Magnets shallow pot with countersink hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force N
CADAcc.PriceOrder
K1408.12020 ±0,154,29632 on request
K1408.12525 ±0,155,511764 on request
K1408.13232 ±0,25,5117100 on request
K1408.14040 ±0,25,5118175 on request