Product groups
Magnetic base, permanent
K2496

Magnetic base, permanent

go back

Item description/product images

DescriptionVersion:Permanent magnetic base with high magnetic force.
On/Off switch.
Surface black.
Note:Permanent magnetic bases are used in fixtures as retaining magnets, as gauge stands etc.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2496 Magnetic base, permanent 187 kB

Drawings

Magnetic base, permanent

Item selection/filter

Order No.A

BCD

EFMagnetic
force
N
CADAcc.PriceOrder
K2496.01615055M8X82529600 on request
K2496.02765055M8X82536,5900 on request
K2496.03765055M10X82536,5900 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33