Product groups
Stainless steel hexagon head screws with collar for Hygienic USIT® seal and shim washers
K1492

Stainless steel hexagon head screws with collar for Hygienic...

go back

Item description/product images

DescriptionProduct description:A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer.
The polished screws have a surface finish of Ra < 0.8 µm.
Internal transition areas with a minimum radius of 3 mm are also provided, preventing dirt particles from adhering to the components and ensuring easy cleaning.

Hexagon head bolts with collar for Hygienic USIT® seal and shim washers are ideal for fastening in sterile areas and also conform to EHEDG regulations, something that is confirmed with the relevant certificate.
Material:Stainless steel 1.4404.Version:Polished.Note:The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer K1491 is used.On request:Special versions.Accessory:Hygienic USIT® seal and shim washer K1491.
Hexagon cap nut with collar K1493.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1492 Stainless steel hexagon head screws with collar for Hygienic USIT® seal and shim washers 237 kB
 Technical information Hygienic USIT ® 311 kB
 Tightening torques 39,8 kB

Drawings

Stainless steel hexagon head screws with collar for Hygienic USIT® seal and shim washers

Item selection/filter

Order No.FormDD1

BKLRSWCADAcc.PriceOrder
K1492.04X8AM410,8-6,980,457 on request
K1492.04X10AM410,8-6,9100,457 on request
K1492.04X12AM410,8-6,9120,457 on request
K1492.04X16AM410,8-6,9160,457 on request
K1492.04X20AM410,8-6,9200,457 on request
K1492.05X10AM511,8-8,5100,58 on request
K1492.05X12AM511,8-8,5120,58 on request
K1492.05X16AM511,8-8,5160,58 on request
K1492.05X20AM511,8-8,5200,58 on request
K1492.06X12AM614-9,2120,5510 on request
K1492.06X16AM614-9,2160,5510 on request
K1492.06X20AM614-9,2200,5510 on request
K1492.06X25AM614-9,2250,5510 on request
K1492.08X16AM818-11,7160,613 on request
K1492.08X20AM818-11,7200,613 on request
K1492.08X25AM818-11,7250,613 on request
K1492.08X30AM818-11,7300,613 on request
K1492.08X35AM818-11,7350,613 on request
K1492.10X20AM1022-14200,7516 on request
K1492.10X25AM1022-14250,7516 on request
K1492.10X30AM1022-14300,7516 on request
K1492.10X35AM1022-14350,7516 on request
K1492.10X40AM1022-14400,7516 on request
K1492.12X25AM1226,6-17250,918 on request
K1492.12X30AM1226,6-17300,918 on request
K1492.12X35AM1226,6-17350,918 on request
K1492.12X40AM1226,6-17400,918 on request
K1492.12X45AM1226,6-17450,918 on request
K1492.16X30AM1635-21,8301,224 on request
K1492.16X35AM1635-21,8351,224 on request
K1492.16X40AM1635-21,8401,224 on request
K1492.16X45AM1635-21,8451,224 on request
K1492.16X50AM1635-21,8501,224 on request
K1492.16X60AM1635-21,8601,224 on request
K1492.04X25BM410,8146,9250,457 on request
K1492.04X30BM410,8146,9300,457 on request
K1492.04X35BM410,8146,9350,457 on request
K1492.04X40BM410,8146,9400,457 on request
K1492.05X25BM511,8168,5250,58 on request
K1492.05X30BM511,8168,5300,58 on request
K1492.05X35BM511,8168,5350,58 on request
K1492.05X40BM511,8168,5400,58 on request
K1492.05X45BM511,8168,5450,58 on request
K1492.05X50BM511,8168,5500,58 on request
K1492.06X30BM614189,2300,5510 on request
K1492.06X35BM614189,2350,5510 on request
K1492.06X40BM614189,2400,5510 on request
K1492.06X45BM614189,2450,5510 on request
K1492.06X50BM614189,2500,5510 on request
K1492.06X60BM614189,2600,5510 on request
K1492.08X40BM8182211,7400,613 on request
K1492.08X45BM8182211,7450,613 on request
K1492.08X50BM8182211,7500,613 on request
K1492.08X60BM8182211,7600,613 on request
K1492.08X70BM8182211,7700,613 on request
K1492.08X80BM8182211,7800,613 on request
K1492.10X45BM10222614450,7516 on request
K1492.10X50BM10222614500,7516 on request
K1492.10X60BM10222614600,7516 on request
K1492.10X70BM10222614700,7516 on request
K1492.10X80BM10222614800,7516 on request
K1492.12X50BM1226,63017500,918 on request
K1492.12X60BM1226,63017600,918 on request
K1492.12X70BM1226,63017700,918 on request
K1492.12X80BM1226,63017800,918 on request
K1492.16X70BM16353821,8701,224 on request
K1492.16X80BM16353821,8801,224 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33