- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1796_AHexagon socket button head screws EN ISO 7380-1, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 10.9, bright (black) or electro zinc-plated. Stainless steel A2-70, bright. Stainless steel A4-70, bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | Grade | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
K1796.1303X8 | A | steel | bright (black) | 10.9 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1303X10 | A | steel | bright (black) | 10.9 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1303X12 | A | steel | bright (black) | 10.9 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1303X16 | A | steel | bright (black) | 10.9 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1303X20 | A | steel | bright (black) | 10.9 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1304X8 | A | steel | bright (black) | 10.9 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1304X10 | A | steel | bright (black) | 10.9 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1304X12 | A | steel | bright (black) | 10.9 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1304X16 | A | steel | bright (black) | 10.9 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1304X20 | A | steel | bright (black) | 10.9 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1304X25 | A | steel | bright (black) | 10.9 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1304X30 | A | steel | bright (black) | 10.9 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1305X8 | A | steel | bright (black) | 10.9 | M5 | 8 | 0 | 0,24 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X10 | A | steel | bright (black) | 10.9 | M5 | 10 | 0 | 0,24 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X12 | A | steel | bright (black) | 10.9 | M5 | 12 | 0 | 0,24 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X16 | A | steel | bright (black) | 10.9 | M5 | 16 | 0 | 0,24 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X20 | A | steel | bright (black) | 10.9 | M5 | 20 | 0 | 0,24 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X25 | A | steel | bright (black) | 10.9 | M5 | 25 | 0 | 0,24 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X30 | A | steel | bright (black) | 10.9 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X35 | A | steel | bright (black) | 10.9 | M5 | 35 | 9 | 13 | 9,5 | 2,75 | 3 | | | on request | | K1796.1305X40 | A | steel | bright (black) | 10.9 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 | | | on request | | K1796.1306X8 | A | steel | bright (black) | 10.9 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X10 | A | steel | bright (black) | 10.9 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X12 | A | steel | bright (black) | 10.9 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X16 | A | steel | bright (black) | 10.9 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X20 | A | steel | bright (black) | 10.9 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X25 | A | steel | bright (black) | 10.9 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X30 | A | steel | bright (black) | 10.9 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X35 | A | steel | bright (black) | 10.9 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X40 | A | steel | bright (black) | 10.9 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X45 | A | steel | bright (black) | 10.9 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X50 | A | steel | bright (black) | 10.9 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X55 | A | steel | bright (black) | 10.9 | M6 | 55 | 26 | 31 | 10,5 | 3,3 | 4 | | | on request | | K1796.1306X60 | A | steel | bright (black) | 10.9 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 | | | on request | | K1796.1308X8 | A | steel | bright (black) | 10.9 | M8 | 8 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X10 | A | steel | bright (black) | 10.9 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X12 | A | steel | bright (black) | 10.9 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X16 | A | steel | bright (black) | 10.9 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X20 | A | steel | bright (black) | 10.9 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X25 | A | steel | bright (black) | 10.9 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X30 | A | steel | bright (black) | 10.9 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X35 | A | steel | bright (black) | 10.9 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1308X40 | A | steel | bright (black) | 10.9 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 | | | on request | | K1796.1308X45 | A | steel | bright (black) | 10.9 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 | | | on request | | K1796.1308X50 | A | steel | bright (black) | 10.9 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 | | | on request | | K1796.1308X55 | A | steel | bright (black) | 10.9 | M8 | 55 | 20,75 | 27 | 14 | 4,4 | 5 | | | on request | | K1796.1308X60 | A | steel | bright (black) | 10.9 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 | | | on request | | K1796.1310X12 | A | steel | bright (black) | 10.9 | M10 | 12 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X16 | A | steel | bright (black) | 10.9 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X20 | A | steel | bright (black) | 10.9 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X25 | A | steel | bright (black) | 10.9 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X30 | A | steel | bright (black) | 10.9 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X35 | A | steel | bright (black) | 10.9 | M10 | 35 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X40 | A | steel | bright (black) | 10.9 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X45 | A | steel | bright (black) | 10.9 | M10 | 45 | 5,5 | 13 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X50 | A | steel | bright (black) | 10.9 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X55 | A | steel | bright (black) | 10.9 | M10 | 55 | 15,5 | 23 | 17,5 | 5,5 | 6 | | | on request | | K1796.1310X60 | A | steel | bright (black) | 10.9 | M10 | 60 | 20,5 | 28 | 17,5 | 5,5 | 6 | | | on request | | K1796.1503X8 | A | steel | galvanised | 10.9 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1503X10 | A | steel | galvanised | 10.9 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1503X12 | A | steel | galvanised | 10.9 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1503X16 | A | steel | galvanised | 10.9 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1503X20 | A | steel | galvanised | 10.9 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1504X8 | A | steel | galvanised | 10.9 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1504X10 | A | steel | galvanised | 10.9 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1504X12 | A | steel | galvanised | 10.9 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1504X16 | A | steel | galvanised | 10.9 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1504X20 | A | steel | galvanised | 10.9 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1504X25 | A | steel | galvanised | 10.9 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1504X30 | A | steel | galvanised | 10.9 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1505X8 | A | steel | galvanised | 10.9 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X10 | A | steel | galvanised | 10.9 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X12 | A | steel | galvanised | 10.9 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X16 | A | steel | galvanised | 10.9 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X20 | A | steel | galvanised | 10.9 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X25 | A | steel | galvanised | 10.9 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X30 | A | steel | galvanised | 10.9 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X35 | A | steel | galvanised | 10.9 | M5 | 35 | 9 | 13 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X40 | A | steel | galvanised | 10.9 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 | | | on request | | K1796.1505X45 | A | steel | galvanised | 10.9 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 | | | on request | | K1796.1506X8 | A | steel | galvanised | 10.9 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X10 | A | steel | galvanised | 10.9 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X12 | A | steel | galvanised | 10.9 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X16 | A | steel | galvanised | 10.9 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X20 | A | steel | galvanised | 10.9 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X25 | A | steel | galvanised | 10.9 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X30 | A | steel | galvanised | 10.9 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X35 | A | steel | galvanised | 10.9 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X40 | A | steel | galvanised | 10.9 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X45 | A | steel | galvanised | 10.9 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X50 | A | steel | galvanised | 10.9 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X55 | A | steel | galvanised | 10.9 | M6 | 55 | 26 | 31 | 10,5 | 3,3 | 4 | | | on request | | K1796.1506X60 | A | steel | galvanised | 10.9 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 | | | on request | | K1796.1508X8 | A | steel | galvanised | 10.9 | M8 | 8 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X10 | A | steel | galvanised | 10.9 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X12 | A | steel | galvanised | 10.9 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X16 | A | steel | galvanised | 10.9 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X20 | A | steel | galvanised | 10.9 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X25 | A | steel | galvanised | 10.9 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X30 | A | steel | galvanised | 10.9 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X35 | A | steel | galvanised | 10.9 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1508X40 | A | steel | galvanised | 10.9 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 | | | on request | | K1796.1508X45 | A | steel | galvanised | 10.9 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 | | | on request | | K1796.1508X50 | A | steel | galvanised | 10.9 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 | | | on request | | K1796.1508X55 | A | steel | galvanised | 10.9 | M8 | 55 | 20,75 | 27 | 14 | 4,4 | 5 | | | on request | | K1796.1508X60 | A | steel | galvanised | 10.9 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 | | | on request | | K1796.1510X12 | A | steel | galvanised | 10.9 | M10 | 12 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X16 | A | steel | galvanised | 10.9 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X20 | A | steel | galvanised | 10.9 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X25 | A | steel | galvanised | 10.9 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X30 | A | steel | galvanised | 10.9 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X35 | A | steel | galvanised | 10.9 | M10 | 35 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X40 | A | steel | galvanised | 10.9 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X45 | A | steel | galvanised | 10.9 | M10 | 45 | 5,5 | 13 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X50 | A | steel | galvanised | 10.9 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X55 | A | steel | galvanised | 10.9 | M10 | 55 | 15,5 | 23 | 17,5 | 5,5 | 6 | | | on request | | K1796.1510X60 | A | steel | galvanised | 10.9 | M10 | 60 | 20,5 | 28 | 17,5 | 5,5 | 6 | | | on request | | K1796.1512X16 | A | steel | galvanised | 10.9 | M12 | 16 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X20 | A | steel | galvanised | 10.9 | M12 | 20 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X25 | A | steel | galvanised | 10.9 | M12 | 25 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X30 | A | steel | galvanised | 10.9 | M12 | 30 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X35 | A | steel | galvanised | 10.9 | M12 | 35 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X40 | A | steel | galvanised | 10.9 | M12 | 40 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X45 | A | steel | galvanised | 10.9 | M12 | 45 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X50 | A | steel | galvanised | 10.9 | M12 | 50 | 0 | 5,25 | 21 | 6,6 | 8 | | | on request | | K1796.1512X60 | A | steel | galvanised | 10.9 | M12 | 60 | 15,25 | 24 | 21 | 6,6 | 8 | | | on request | | K1796.1516X30 | A | steel | galvanised | 10.9 | M16 | 30 | 0 | 6 | 28 | 8,8 | 10 | | | on request | | K1796.1516X40 | A | steel | galvanised | 10.9 | M16 | 40 | 0 | 6 | 28 | 8,8 | 10 | | | on request | | K1796.1516X45 | A | steel | galvanised | 10.9 | M16 | 45 | 0 | 6 | 28 | 8,8 | 10 | | | on request | | K1796.1516X50 | A | steel | galvanised | 10.9 | M16 | 50 | 0 | 6 | 28 | 8,8 | 10 | | | on request | | K1796.1516X60 | A | steel | galvanised | 10.9 | M16 | 60 | 0 | 6 | 28 | 8,8 | 10 | | | on request | | K1796.1103X8 | A | stainless steel A2 | bright | 70 | M3 | 8 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1103X10 | A | stainless steel A2 | bright | 70 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1103X12 | A | stainless steel A2 | bright | 70 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1103X16 | A | stainless steel A2 | bright | 70 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1103X20 | A | stainless steel A2 | bright | 70 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1104X8 | A | stainless steel A2 | bright | 70 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1104X10 | A | stainless steel A2 | bright | 70 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1104X12 | A | stainless steel A2 | bright | 70 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1104X16 | A | stainless steel A2 | bright | 70 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1104X20 | A | stainless steel A2 | bright | 70 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1104X25 | A | stainless steel A2 | bright | 70 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1104X30 | A | stainless steel A2 | bright | 70 | M4 | 30 | 6,5 | 30 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1105X8 | A | stainless steel A2 | bright | 70 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X10 | A | stainless steel A2 | bright | 70 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X12 | A | stainless steel A2 | bright | 70 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X16 | A | stainless steel A2 | bright | 70 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X20 | A | stainless steel A2 | bright | 70 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X25 | A | stainless steel A2 | bright | 70 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X30 | A | stainless steel A2 | bright | 70 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X40 | A | stainless steel A2 | bright | 70 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 | | | on request | | K1796.1105X45 | A | stainless steel A2 | bright | 70 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 | | | on request | | K1796.1106X8 | A | stainless steel A2 | bright | 70 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X10 | A | stainless steel A2 | bright | 70 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X12 | A | stainless steel A2 | bright | 70 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X16 | A | stainless steel A2 | bright | 70 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X20 | A | stainless steel A2 | bright | 70 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X25 | A | stainless steel A2 | bright | 70 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X30 | A | stainless steel A2 | bright | 70 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X35 | A | stainless steel A2 | bright | 70 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X40 | A | stainless steel A2 | bright | 70 | M6 | 40 | 11 | 6 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X45 | A | stainless steel A2 | bright | 70 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X50 | A | stainless steel A2 | bright | 70 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 | | | on request | | K1796.1106X60 | A | stainless steel A2 | bright | 70 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 | | | on request | | K1796.1108X10 | A | stainless steel A2 | bright | 70 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X12 | A | stainless steel A2 | bright | 70 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X16 | A | stainless steel A2 | bright | 70 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X20 | A | stainless steel A2 | bright | 70 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X25 | A | stainless steel A2 | bright | 70 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X30 | A | stainless steel A2 | bright | 70 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X35 | A | stainless steel A2 | bright | 70 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1108X40 | A | stainless steel A2 | bright | 70 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 | | | on request | | K1796.1108X45 | A | stainless steel A2 | bright | 70 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 | | | on request | | K1796.1108X50 | A | stainless steel A2 | bright | 70 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 | | | on request | | K1796.1108X60 | A | stainless steel A2 | bright | 70 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 | | | on request | | K1796.1110X16 | A | stainless steel A2 | bright | 70 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1110X20 | A | stainless steel A2 | bright | 70 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1110X25 | A | stainless steel A2 | bright | 70 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1110X30 | A | stainless steel A2 | bright | 70 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1110X40 | A | stainless steel A2 | bright | 70 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1110X50 | A | stainless steel A2 | bright | 70 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 | | | on request | | K1796.1603X10 | A | stainless steel A4 | bright | 70 | M3 | 10 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1603X12 | A | stainless steel A4 | bright | 70 | M3 | 12 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1603X16 | A | stainless steel A4 | bright | 70 | M3 | 16 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1603X20 | A | stainless steel A4 | bright | 70 | M3 | 20 | 0 | 1,5 | 5,7 | 1,65 | 2 | | | on request | | K1796.1604X8 | A | stainless steel A4 | bright | 70 | M4 | 8 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1604X10 | A | stainless steel A4 | bright | 70 | M4 | 10 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1604X12 | A | stainless steel A4 | bright | 70 | M4 | 12 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1604X16 | A | stainless steel A4 | bright | 70 | M4 | 16 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1604X20 | A | stainless steel A4 | bright | 70 | M4 | 20 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1604X25 | A | stainless steel A4 | bright | 70 | M4 | 25 | 0 | 2,1 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1604X30 | A | stainless steel A4 | bright | 70 | M4 | 30 | 6,5 | 10 | 7,6 | 2,2 | 2,5 | | | on request | | K1796.1605X8 | A | stainless steel A4 | bright | 70 | M5 | 8 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X10 | A | stainless steel A4 | bright | 70 | M5 | 10 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X12 | A | stainless steel A4 | bright | 70 | M5 | 12 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X16 | A | stainless steel A4 | bright | 70 | M5 | 16 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X20 | A | stainless steel A4 | bright | 70 | M5 | 20 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X25 | A | stainless steel A4 | bright | 70 | M5 | 25 | 0 | 2,4 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X30 | A | stainless steel A4 | bright | 70 | M5 | 30 | 4 | 8 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X40 | A | stainless steel A4 | bright | 70 | M5 | 40 | 14 | 18 | 9,5 | 2,75 | 3 | | | on request | | K1796.1605X45 | A | stainless steel A4 | bright | 70 | M5 | 45 | 19 | 23 | 9,5 | 2,75 | 3 | | | on request | | K1796.1606X8 | A | stainless steel A4 | bright | 70 | M6 | 8 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X10 | A | stainless steel A4 | bright | 70 | M6 | 10 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X12 | A | stainless steel A4 | bright | 70 | M6 | 12 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X16 | A | stainless steel A4 | bright | 70 | M6 | 16 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X20 | A | stainless steel A4 | bright | 70 | M6 | 20 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X25 | A | stainless steel A4 | bright | 70 | M6 | 25 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X30 | A | stainless steel A4 | bright | 70 | M6 | 30 | 0 | 3 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X35 | A | stainless steel A4 | bright | 70 | M6 | 35 | 6 | 11 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X40 | A | stainless steel A4 | bright | 70 | M6 | 40 | 11 | 16 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X45 | A | stainless steel A4 | bright | 70 | M6 | 45 | 16 | 21 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X50 | A | stainless steel A4 | bright | 70 | M6 | 50 | 21 | 26 | 10,5 | 3,3 | 4 | | | on request | | K1796.1606X60 | A | stainless steel A4 | bright | 70 | M6 | 60 | 31 | 36 | 10,5 | 3,3 | 4 | | | on request | | K1796.1608X10 | A | stainless steel A4 | bright | 70 | M8 | 10 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X12 | A | stainless steel A4 | bright | 70 | M8 | 12 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X16 | A | stainless steel A4 | bright | 70 | M8 | 16 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X20 | A | stainless steel A4 | bright | 70 | M8 | 20 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X25 | A | stainless steel A4 | bright | 70 | M8 | 25 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X30 | A | stainless steel A4 | bright | 70 | M8 | 30 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X35 | A | stainless steel A4 | bright | 70 | M8 | 35 | 0 | 3,75 | 14 | 4,4 | 5 | | | on request | | K1796.1608X40 | A | stainless steel A4 | bright | 70 | M8 | 40 | 5,75 | 12 | 14 | 4,4 | 5 | | | on request | | K1796.1608X45 | A | stainless steel A4 | bright | 70 | M8 | 45 | 10,75 | 17 | 14 | 4,4 | 5 | | | on request | | K1796.1608X50 | A | stainless steel A4 | bright | 70 | M8 | 50 | 15,75 | 22 | 14 | 4,4 | 5 | | | on request | | K1796.1608X60 | A | stainless steel A4 | bright | 70 | M8 | 60 | 25,75 | 32 | 14 | 4,4 | 5 | | | on request | | K1796.1610X16 | A | stainless steel A4 | bright | 70 | M10 | 16 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1610X20 | A | stainless steel A4 | bright | 70 | M10 | 20 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1610X25 | A | stainless steel A4 | bright | 70 | M10 | 25 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1610X30 | A | stainless steel A4 | bright | 70 | M10 | 30 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1610X40 | A | stainless steel A4 | bright | 70 | M10 | 40 | 0 | 4,5 | 17,5 | 5,5 | 6 | | | on request | | K1796.1610X50 | A | stainless steel A4 | bright | 70 | M10 | 50 | 10,5 | 18 | 17,5 | 5,5 | 6 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|