Product groups
Ratchet elements steel or stainless steel
K1446

Ratchet elements steel or stainless steel

go back

Item description/product images

Back to group overview
DescriptionProduct description:Ratchet elements are used to connect two components together in any angular position with a positive fit. The ratchet elements with internal toothing (Forms A–D) can be combined with the ratchet elements with external toothing (Forms E–H) in any way depending on the application and installation possibilities. The springs mean that a new angular position can be quickly implemented. Material:Ratchet element steel 1.0718 or stainless steel 1.4305.
Spring stainless steel 1.4310.
Cap screws steel or stainless steel A 2.
Version:Ratchet element black oxidised steel or bright stainless steel.
Spring bright.
Cap screw blackened steel grade 8.8 or bright A2-70 stainless steel.
Note for ordering:2 cap screws M3x8 or M5x10 are supplied with the internal toothed ratchet elements Forms A and B.
A stainless steel spring is supplied with the external toothed ratchet elements Forms E to H.
Note:Use DIN 7984 low headed cap screws for fastening the Form A and B ratchet elements.Function:The ratchet elements are used for rotary adjustment of components. Fastening options can be arranged according to the application.Accessory:DIN 912/DIN EN ISO 4762 cap screws
DIN 6912 cap screws
Drawing reference:
Form A: internal toothing, centre tapped hole, 2x counterbores for low headed cap screws, 2x reamed holes
Form B: internal toothing, centre through bore, 2x counterbores for low headed cap screws, 2x reamed holes
Form C: internal toothing, centre tapped hole, 2x tapped holes for fastening, 2x reamed holes
Form D: internal toothing, centre through bore, 2x tapped holes for fastening, 2x reamed holes
Form E: external toothing, centre tapped hole, 2x counterbores for cap screws, 2x reamed holes
Form F: external toothing, centre through bore, 2x counterbores for cap screws, 2x reamed holes
Form G: external toothing, centre tapped hole, 2x tapped holes, 2x reamed holes
Form H: external toothing, centre through bore, 2x tapped holes, 2x reamed holes

1) disengaged
2) engaged
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1446 Ratchet elements steel or stainless steel 627 kB

Drawings (total overview)

Ratchet elements steel or stainless steel

Item selection/filter

Order No.FormVersion 1Main
material
B2B3drill Ø
D1
D1D2D3D4H

No. of
teeth
CADAcc.PriceOrder
K1446.12338Awith internal toothingsteel1212-M43H8M32313,538 on request
K1446.13346Awith internal toothingsteel1818-M65H8M53319,546 on request
K1446.22338Bwith internal toothingsteel12124,2-3H8M32313,538 on request
K1446.23346Bwith internal toothingsteel18186,2-5H8M53319,546 on request
K1446.32338Cwith internal toothingsteel1212-M43H8M32313,538 on request
K1446.33346Cwith internal toothingsteel1818-M65H8M53319,546 on request
K1446.42338Dwith internal toothingsteel12124,2-3H8M32313,538 on request
K1446.43346Dwith internal toothingsteel18186,2-5H8M53319,546 on request
K1446.52338Ewith external toothingsteel1212-M43H83,2239,538 on request
K1446.53346Ewith external toothingsteel1818-M65H85,3331346 on request
K1446.62338Fwith external toothingsteel12124,2-3H83,2239,538 on request
K1446.63346Fwith external toothingsteel18186,2-5H85,3331346 on request
K1446.72338Gwith external toothingsteel1212-M43H8M3239,538 on request
K1446.73346Gwith external toothingsteel1818-M65H8M5331346 on request
K1446.82338Hwith external toothingsteel12124,2-3H8M3239,538 on request
K1446.83346Hwith external toothingsteel18186,2-5H8M5331346 on request
K1446.112338Awith internal toothingstainless steel1212-M43H8M32313,538 on request
K1446.113346Awith internal toothingstainless steel1818-M65H8M53319,546 on request
K1446.122338Bwith internal toothingstainless steel12124,2-3H8M32313,538 on request
K1446.123346Bwith internal toothingstainless steel18186,2-5H8M53319,546 on request
K1446.132338Cwith internal toothingstainless steel1212-M43H8M32313,538 on request
K1446.133346Cwith internal toothingstainless steel1818-M65H8M53319,546 on request
K1446.142338Dwith internal toothingstainless steel12124,2-3H8M32313,538 on request
K1446.143346Dwith internal toothingstainless steel18186,2-5H8M53319,546 on request
K1446.152338Ewith external toothingstainless steel1212-M43H83,2239,538 on request
K1446.153346Ewith external toothingstainless steel1818-M65H85,3331346 on request
K1446.162338Fwith external toothingstainless steel12124,2-3H83,2239,538 on request
K1446.163346Fwith external toothingstainless steel18186,2-5H85,3331346 on request
K1446.172338Gwith external toothingstainless steel1212-M43H8M3239,538 on request
K1446.173346Gwith external toothingstainless steel1818-M65H8M5331346 on request
K1446.182338Hwith external toothingstainless steel12124,2-3H8M3239,538 on request
K1446.183346Hwith external toothingstainless steel18186,2-5H8M5331346 on request