- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0708Screws with countersunk head hexagon socket DIN EN ISO 10642 |
go back |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black). Stainless steel A2-70, bright. Stainless steel A4-70, bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Screws with countersunk head hexagon socket DIN EN ISO 10642, steel |
More information |
Order No. | Material | Surface finish body | Grade | D | L | K | Ls min. | Lg max. | T | D1 | SW | CAD | Acc. | Price | Order |
---|
K0708.04X10 | steel | bright (black) | 8.8 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.04X12 | steel | bright (black) | 8.8 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.04X16 | steel | bright (black) | 8.8 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.04X20 | steel | bright (black) | 8.8 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.04X25 | steel | bright (black) | 8.8 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.05X10 | steel | bright (black) | 8.8 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.05X12 | steel | bright (black) | 8.8 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.05X16 | steel | bright (black) | 8.8 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.05X20 | steel | bright (black) | 8.8 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.05X25 | steel | bright (black) | 8.8 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.05X30 | steel | bright (black) | 8.8 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.06X10 | steel | bright (black) | 8.8 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X12 | steel | bright (black) | 8.8 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X16 | steel | bright (black) | 8.8 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X20 | steel | bright (black) | 8.8 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X25 | steel | bright (black) | 8.8 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X30 | steel | bright (black) | 8.8 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X35 | steel | bright (black) | 8.8 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.06X40 | steel | bright (black) | 8.8 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | on request | | K0708.06X45 | steel | bright (black) | 8.8 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | on request | | K0708.06X50 | steel | bright (black) | 8.8 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | on request | | K0708.06X60 | steel | bright (black) | 8.8 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | on request | | K0708.08X16 | steel | bright (black) | 8.8 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X20 | steel | bright (black) | 8.8 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X25 | steel | bright (black) | 8.8 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X30 | steel | bright (black) | 8.8 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X35 | steel | bright (black) | 8.8 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X40 | steel | bright (black) | 8.8 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X45 | steel | bright (black) | 8.8 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.08X50 | steel | bright (black) | 8.8 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | on request | | K0708.08X60 | steel | bright (black) | 8.8 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | on request | | K0708.10X16 | steel | bright (black) | 8.8 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X20 | steel | bright (black) | 8.8 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X25 | steel | bright (black) | 8.8 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X30 | steel | bright (black) | 8.8 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X35 | steel | bright (black) | 8.8 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X40 | steel | bright (black) | 8.8 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X45 | steel | bright (black) | 8.8 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X50 | steel | bright (black) | 8.8 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.10X60 | steel | bright (black) | 8.8 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | on request | | K0708.10X70 | steel | bright (black) | 8.8 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | on request | | K0708.12X20 | steel | bright (black) | 8.8 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X25 | steel | bright (black) | 8.8 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X30 | steel | bright (black) | 8.8 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X35 | steel | bright (black) | 8.8 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X40 | steel | bright (black) | 8.8 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X45 | steel | bright (black) | 8.8 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X50 | steel | bright (black) | 8.8 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X60 | steel | bright (black) | 8.8 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.12X70 | steel | bright (black) | 8.8 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | on request | | K0708.12X80 | steel | bright (black) | 8.8 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | on request | | K0708.16X30 | steel | bright (black) | 8.8 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X35 | steel | bright (black) | 8.8 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X40 | steel | bright (black) | 8.8 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X45 | steel | bright (black) | 8.8 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X50 | steel | bright (black) | 8.8 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X60 | steel | bright (black) | 8.8 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X70 | steel | bright (black) | 8.8 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.16X80 | steel | bright (black) | 8.8 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | on request | | K0708.404X10 | steel | galvanised | 8.8 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.404X12 | steel | galvanised | 8.8 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.404X16 | steel | galvanised | 8.8 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.404X20 | steel | galvanised | 8.8 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.404X25 | steel | galvanised | 8.8 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.405X10 | steel | galvanised | 8.8 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.405X12 | steel | galvanised | 8.8 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.405X16 | steel | galvanised | 8.8 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.405X20 | steel | galvanised | 8.8 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.405X25 | steel | galvanised | 8.8 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.405X30 | steel | galvanised | 8.8 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.406X10 | steel | galvanised | 8.8 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X12 | steel | galvanised | 8.8 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X16 | steel | galvanised | 8.8 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X20 | steel | galvanised | 8.8 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X25 | steel | galvanised | 8.8 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X30 | steel | galvanised | 8.8 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X35 | steel | galvanised | 8.8 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.406X40 | steel | galvanised | 8.8 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | on request | | K0708.406X45 | steel | galvanised | 8.8 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | on request | | K0708.406X50 | steel | galvanised | 8.8 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | on request | | K0708.406X60 | steel | galvanised | 8.8 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | on request | | K0708.408X16 | steel | galvanised | 8.8 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X20 | steel | galvanised | 8.8 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X25 | steel | galvanised | 8.8 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X30 | steel | galvanised | 8.8 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X35 | steel | galvanised | 8.8 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X40 | steel | galvanised | 8.8 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X45 | steel | galvanised | 8.8 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.408X50 | steel | galvanised | 8.8 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | on request | | K0708.408X60 | steel | galvanised | 8.8 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | on request | | K0708.410X16 | steel | galvanised | 8.8 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X20 | steel | galvanised | 8.8 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X25 | steel | galvanised | 8.8 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X30 | steel | galvanised | 8.8 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X35 | steel | galvanised | 8.8 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X40 | steel | galvanised | 8.8 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X45 | steel | galvanised | 8.8 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X50 | steel | galvanised | 8.8 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.410X60 | steel | galvanised | 8.8 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | on request | | K0708.410X70 | steel | galvanised | 8.8 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | on request | | K0708.412X20 | steel | galvanised | 8.8 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X25 | steel | galvanised | 8.8 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X30 | steel | galvanised | 8.8 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X35 | steel | galvanised | 8.8 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X40 | steel | galvanised | 8.8 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X45 | steel | galvanised | 8.8 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X50 | steel | galvanised | 8.8 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X60 | steel | galvanised | 8.8 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.412X70 | steel | galvanised | 8.8 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | on request | | K0708.412X80 | steel | galvanised | 8.8 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | on request | | K0708.416X30 | steel | galvanised | 8.8 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X35 | steel | galvanised | 8.8 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X40 | steel | galvanised | 8.8 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X45 | steel | galvanised | 8.8 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X50 | steel | galvanised | 8.8 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X60 | steel | galvanised | 8.8 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X70 | steel | galvanised | 8.8 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.416X80 | steel | galvanised | 8.8 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | on request | | K0708.304X10 | steel | bright (black) | 10.9 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.304X12 | steel | bright (black) | 10.9 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.304X16 | steel | bright (black) | 10.9 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.304X20 | steel | bright (black) | 10.9 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.304X25 | steel | bright (black) | 10.9 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.305X10 | steel | bright (black) | 10.9 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.305X12 | steel | bright (black) | 10.9 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.305X16 | steel | bright (black) | 10.9 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.305X20 | steel | bright (black) | 10.9 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.305X25 | steel | bright (black) | 10.9 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.305X30 | steel | bright (black) | 10.9 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.306X10 | steel | bright (black) | 10.9 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X12 | steel | bright (black) | 10.9 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X16 | steel | bright (black) | 10.9 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X20 | steel | bright (black) | 10.9 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X25 | steel | bright (black) | 10.9 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X30 | steel | bright (black) | 10.9 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X35 | steel | bright (black) | 10.9 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.306X40 | steel | bright (black) | 10.9 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | on request | | K0708.306X45 | steel | bright (black) | 10.9 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | on request | | K0708.306X50 | steel | bright (black) | 10.9 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | on request | | K0708.306X60 | steel | bright (black) | 10.9 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | on request | | K0708.308X16 | steel | bright (black) | 10.9 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X20 | steel | bright (black) | 10.9 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X25 | steel | bright (black) | 10.9 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X30 | steel | bright (black) | 10.9 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X35 | steel | bright (black) | 10.9 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X40 | steel | bright (black) | 10.9 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X45 | steel | bright (black) | 10.9 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.308X50 | steel | bright (black) | 10.9 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | on request | | K0708.308X60 | steel | bright (black) | 10.9 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | on request | | K0708.310X16 | steel | bright (black) | 10.9 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X20 | steel | bright (black) | 10.9 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X25 | steel | bright (black) | 10.9 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X30 | steel | bright (black) | 10.9 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X35 | steel | bright (black) | 10.9 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X40 | steel | bright (black) | 10.9 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X45 | steel | bright (black) | 10.9 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X50 | steel | bright (black) | 10.9 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.310X60 | steel | bright (black) | 10.9 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | on request | | K0708.310X70 | steel | bright (black) | 10.9 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | on request | | K0708.312X20 | steel | bright (black) | 10.9 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X25 | steel | bright (black) | 10.9 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X30 | steel | bright (black) | 10.9 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X35 | steel | bright (black) | 10.9 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X40 | steel | bright (black) | 10.9 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X45 | steel | bright (black) | 10.9 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X50 | steel | bright (black) | 10.9 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X60 | steel | bright (black) | 10.9 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.312X70 | steel | bright (black) | 10.9 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | on request | | K0708.312X80 | steel | bright (black) | 10.9 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | on request | | K0708.316X30 | steel | bright (black) | 10.9 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X35 | steel | bright (black) | 10.9 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X40 | steel | bright (black) | 10.9 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X45 | steel | bright (black) | 10.9 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X50 | steel | bright (black) | 10.9 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X60 | steel | bright (black) | 10.9 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X70 | steel | bright (black) | 10.9 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.316X80 | steel | bright (black) | 10.9 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | on request | |
|
Screws with countersunk head hexagon socket DIN EN ISO 10642, stainless steel |
More information |
Order No. | Main material | Grade | Surface finish body | D | L | K | Ls min. | Lg max. | T | D1 | SW | CAD | Acc. | Price | Order |
---|
K0708.104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | on request | | K0708.106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | on request | | K0708.106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | on request | | K0708.106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | on request | | K0708.108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | on request | | K0708.108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | on request | | K0708.110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | on request | | K0708.110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | on request | | K0708.112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | on request | | K0708.112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | on request | | K0708.116X30 | stainless steel A2 | 70 | bright | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X35 | stainless steel A2 | 70 | bright | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X40 | stainless steel A2 | 70 | bright | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X45 | stainless steel A2 | 70 | bright | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X50 | stainless steel A2 | 70 | bright | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | on request | | K0708.604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | on request | | K0708.605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | on request | | K0708.606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | on request | | K0708.606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | on request | | K0708.606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | on request | | K0708.606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | on request | | K0708.606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | on request | | K0708.608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | on request | | K0708.608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | on request | | K0708.608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | on request | | K0708.610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | on request | | K0708.610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | on request | | K0708.610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | on request | | K0708.612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | on request | | K0708.612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | on request | | K0708.612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | on request | | K0708.616X30 | stainless steel A4 | 70 | bright | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X35 | stainless steel A4 | 70 | bright | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X40 | stainless steel A4 | 70 | bright | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X45 | stainless steel A4 | 70 | bright | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X50 | stainless steel A4 | 70 | bright | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | on request | | K0708.616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|