- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0870Hexagon head bolts DIN 931/ISO 4014 |
go back |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated. Steel grade 12.9, bright (black) Stainless steel A2-70, bright. Stainless steel A4-70, bright.On request:DIN ISO 272 spanner sizes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Main material | Grade | Surface finish body | D | L | Ls min. | Lg max. | E | K | SW | DIN | ISO | CAD | Acc. | Price | Order |
---|
K0870.04X25 | steel | 8.8 | bright (black) | M4 | 25 | 7,5 | 11 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.04X30 | steel | 8.8 | bright (black) | M4 | 30 | 12,5 | 16 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.04X35 | steel | 8.8 | bright (black) | M4 | 35 | 17,5 | 21 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.04X40 | steel | 8.8 | bright (black) | M4 | 40 | 22,5 | 26 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.04X45 | steel | 8.8 | bright (black) | M4 | 45 | 27,5 | 31 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.04X50 | steel | 8.8 | bright (black) | M4 | 50 | 32,5 | 36 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.05X25 | steel | 8.8 | bright (black) | M5 | 25 | 5 | 9 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.05X30 | steel | 8.8 | bright (black) | M5 | 30 | 10 | 14 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.05X35 | steel | 8.8 | bright (black) | M5 | 35 | 15 | 19 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.05X40 | steel | 8.8 | bright (black) | M5 | 40 | 20 | 24 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.05X45 | steel | 8.8 | bright (black) | M5 | 45 | 25 | 29 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.05X50 | steel | 8.8 | bright (black) | M5 | 50 | 30 | 34 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.05X60 | steel | 8.8 | bright (black) | M5 | 60 | 39 | 44 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.06X30 | steel | 8.8 | bright (black) | M6 | 30 | 7 | 12 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.06X35 | steel | 8.8 | bright (black) | M6 | 35 | 12 | 17 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.06X40 | steel | 8.8 | bright (black) | M6 | 40 | 17 | 22 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.06X45 | steel | 8.8 | bright (black) | M6 | 45 | 22 | 27 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.06X50 | steel | 8.8 | bright (black) | M6 | 50 | 27 | 32 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.06X60 | steel | 8.8 | bright (black) | M6 | 60 | 37 | 42 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.06X70 | steel | 8.8 | bright (black) | M6 | 70 | 47 | 52 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.08X35 | steel | 8.8 | bright (black) | M8 | 35 | 6,75 | 13 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.08X40 | steel | 8.8 | bright (black) | M8 | 40 | 11,75 | 18 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.08X45 | steel | 8.8 | bright (black) | M8 | 45 | 16,75 | 23 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.08X50 | steel | 8.8 | bright (black) | M8 | 50 | 21,75 | 28 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.08X60 | steel | 8.8 | bright (black) | M8 | 60 | 31,75 | 38 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.08X70 | steel | 8.8 | bright (black) | M8 | 70 | 41,75 | 48 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.08X80 | steel | 8.8 | bright (black) | M8 | 80 | 51,75 | 58 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.10X40 | steel | 8.8 | bright (black) | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X45 | steel | 8.8 | bright (black) | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X50 | steel | 8.8 | bright (black) | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X60 | steel | 8.8 | bright (black) | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X70 | steel | 8.8 | bright (black) | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X80 | steel | 8.8 | bright (black) | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X90 | steel | 8.8 | bright (black) | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.10X100 | steel | 8.8 | bright (black) | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.12X45 | steel | 8.8 | bright (black) | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X50 | steel | 8.8 | bright (black) | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X60 | steel | 8.8 | bright (black) | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X70 | steel | 8.8 | bright (black) | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X80 | steel | 8.8 | bright (black) | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X90 | steel | 8.8 | bright (black) | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X100 | steel | 8.8 | bright (black) | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X110 | steel | 8.8 | bright (black) | M12 | 110 | 71,25 | 80 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.12X120 | steel | 8.8 | bright (black) | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.16X60 | steel | 8.8 | bright (black) | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.16X70 | steel | 8.8 | bright (black) | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.16X80 | steel | 8.8 | bright (black) | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.16X90 | steel | 8.8 | bright (black) | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.16X100 | steel | 8.8 | bright (black) | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.16X110 | steel | 8.8 | bright (black) | M16 | 110 | 62 | 72 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.16X120 | steel | 8.8 | bright (black) | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.20X70 | steel | 8.8 | bright (black) | M20 | 70 | 11,5 | 24 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.20X80 | steel | 8.8 | bright (black) | M20 | 80 | 21,5 | 34 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.20X90 | steel | 8.8 | bright (black) | M20 | 90 | 31,5 | 44 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.20X100 | steel | 8.8 | bright (black) | M20 | 100 | 41,5 | 54 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.20X110 | steel | 8.8 | bright (black) | M20 | 110 | 51,5 | 64 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.20X120 | steel | 8.8 | bright (black) | M20 | 120 | 61,5 | 74 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.404X25 | steel | 8.8 | galvanised | M4 | 25 | 7,5 | 11 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.404X30 | steel | 8.8 | galvanised | M4 | 30 | 12,5 | 16 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.404X35 | steel | 8.8 | galvanised | M4 | 35 | 17,5 | 21 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.404X40 | steel | 8.8 | galvanised | M4 | 40 | 22,5 | 26 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.404X45 | steel | 8.8 | galvanised | M4 | 45 | 27,5 | 31 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.404X50 | steel | 8.8 | galvanised | M4 | 50 | 32,5 | 36 | 7,66 | 2,8 | 7 | DIN 931 | ISO 4014 | | | on request | | K0870.405X25 | steel | 8.8 | galvanised | M5 | 25 | 5 | 9 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.405X30 | steel | 8.8 | galvanised | M5 | 30 | 10 | 14 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.405X35 | steel | 8.8 | galvanised | M5 | 35 | 15 | 19 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.405X40 | steel | 8.8 | galvanised | M5 | 40 | 20 | 24 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.405X45 | steel | 8.8 | galvanised | M5 | 45 | 25 | 29 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.405X50 | steel | 8.8 | galvanised | M5 | 50 | 30 | 34 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.405X60 | steel | 8.8 | galvanised | M5 | 60 | 39 | 44 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.406X30 | steel | 8.8 | galvanised | M6 | 30 | 7 | 12 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.406X35 | steel | 8.8 | galvanised | M6 | 35 | 12 | 17 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.406X40 | steel | 8.8 | galvanised | M6 | 40 | 17 | 22 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.406X45 | steel | 8.8 | galvanised | M6 | 45 | 22 | 27 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.406X50 | steel | 8.8 | galvanised | M6 | 50 | 27 | 32 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.406X60 | steel | 8.8 | galvanised | M6 | 60 | 37 | 42 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.406X70 | steel | 8.8 | galvanised | M6 | 70 | 47 | 52 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.408X35 | steel | 8.8 | galvanised | M8 | 35 | 6,75 | 13 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.408X40 | steel | 8.8 | galvanised | M8 | 40 | 11,75 | 18 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.408X45 | steel | 8.8 | galvanised | M8 | 45 | 16,75 | 23 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.408X50 | steel | 8.8 | galvanised | M8 | 50 | 21,75 | 28 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.408X60 | steel | 8.8 | galvanised | M8 | 60 | 31,75 | 38 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.408X70 | steel | 8.8 | galvanised | M8 | 70 | 41,75 | 48 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.408X80 | steel | 8.8 | galvanised | M8 | 80 | 51,75 | 58 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.410X40 | steel | 8.8 | galvanised | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X45 | steel | 8.8 | galvanised | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X50 | steel | 8.8 | galvanised | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X60 | steel | 8.8 | galvanised | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X70 | steel | 8.8 | galvanised | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X80 | steel | 8.8 | galvanised | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X90 | steel | 8.8 | galvanised | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.410X100 | steel | 8.8 | galvanised | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.412X45 | steel | 8.8 | galvanised | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X50 | steel | 8.8 | galvanised | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X60 | steel | 8.8 | galvanised | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X70 | steel | 8.8 | galvanised | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X80 | steel | 8.8 | galvanised | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X90 | steel | 8.8 | galvanised | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X100 | steel | 8.8 | galvanised | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X110 | steel | 8.8 | galvanised | M12 | 110 | 71,25 | 80 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.412X120 | steel | 8.8 | galvanised | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.416X60 | steel | 8.8 | galvanised | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.416X70 | steel | 8.8 | galvanised | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.416X80 | steel | 8.8 | galvanised | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.416X90 | steel | 8.8 | galvanised | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.416X100 | steel | 8.8 | galvanised | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.416X110 | steel | 8.8 | galvanised | M16 | 110 | 62 | 72 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.416X120 | steel | 8.8 | galvanised | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.420X70 | steel | 8.8 | galvanised | M20 | 70 | 11,5 | 24 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.420X80 | steel | 8.8 | galvanised | M20 | 80 | 21,5 | 34 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.420X90 | steel | 8.8 | galvanised | M20 | 90 | 31,5 | 44 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.420X100 | steel | 8.8 | galvanised | M20 | 100 | 41,5 | 54 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.420X110 | steel | 8.8 | galvanised | M20 | 110 | 51,5 | 64 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.420X120 | steel | 8.8 | galvanised | M20 | 120 | 61,5 | 74 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.306X30 | steel | 10.9 | bright (black) | M6 | 30 | 7 | 12 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.306X35 | steel | 10.9 | bright (black) | M6 | 35 | 12 | 17 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.306X40 | steel | 10.9 | bright (black) | M6 | 40 | 17 | 22 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.306X45 | steel | 10.9 | bright (black) | M6 | 45 | 22 | 27 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.306X50 | steel | 10.9 | bright (black) | M6 | 50 | 27 | 32 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.306X60 | steel | 10.9 | bright (black) | M6 | 60 | 37 | 42 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.306X70 | steel | 10.9 | bright (black) | M6 | 70 | 47 | 52 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.308X35 | steel | 10.9 | bright (black) | M8 | 35 | 6,75 | 13 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.308X40 | steel | 10.9 | bright (black) | M8 | 40 | 11,75 | 18 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.308X45 | steel | 10.9 | bright (black) | M8 | 45 | 16,75 | 23 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.308X50 | steel | 10.9 | bright (black) | M8 | 50 | 21,75 | 28 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.308X60 | steel | 10.9 | bright (black) | M8 | 60 | 31,75 | 38 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.308X70 | steel | 10.9 | bright (black) | M8 | 70 | 41,75 | 48 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.308X80 | steel | 10.9 | bright (black) | M8 | 80 | 51,75 | 58 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.310X40 | steel | 10.9 | bright (black) | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X45 | steel | 10.9 | bright (black) | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X50 | steel | 10.9 | bright (black) | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X60 | steel | 10.9 | bright (black) | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X70 | steel | 10.9 | bright (black) | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X80 | steel | 10.9 | bright (black) | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X90 | steel | 10.9 | bright (black) | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.310X100 | steel | 10.9 | bright (black) | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.312X45 | steel | 10.9 | bright (black) | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X50 | steel | 10.9 | bright (black) | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X60 | steel | 10.9 | bright (black) | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X70 | steel | 10.9 | bright (black) | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X80 | steel | 10.9 | bright (black) | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X90 | steel | 10.9 | bright (black) | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X100 | steel | 10.9 | bright (black) | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X110 | steel | 10.9 | bright (black) | M12 | 110 | 71,25 | 80 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.312X120 | steel | 10.9 | bright (black) | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.316X60 | steel | 10.9 | bright (black) | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.316X70 | steel | 10.9 | bright (black) | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.316X80 | steel | 10.9 | bright (black) | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.316X90 | steel | 10.9 | bright (black) | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.316X100 | steel | 10.9 | bright (black) | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.316X110 | steel | 10.9 | bright (black) | M16 | 110 | 62 | 72 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.316X120 | steel | 10.9 | bright (black) | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.320X70 | steel | 10.9 | bright (black) | M20 | 70 | 11,5 | 24 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.320X80 | steel | 10.9 | bright (black) | M20 | 80 | 21,5 | 34 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.320X90 | steel | 10.9 | bright (black) | M20 | 90 | 31,5 | 44 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.320X100 | steel | 10.9 | bright (black) | M20 | 100 | 41,5 | 54 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.320X110 | steel | 10.9 | bright (black) | M20 | 110 | 51,5 | 64 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.320X120 | steel | 10.9 | bright (black) | M20 | 120 | 61,5 | 74 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.506X30 | steel | 10.9 | galvanised | M6 | 30 | 7 | 12 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.506X35 | steel | 10.9 | galvanised | M6 | 35 | 12 | 17 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.506X40 | steel | 10.9 | galvanised | M6 | 40 | 17 | 22 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.506X45 | steel | 10.9 | galvanised | M6 | 45 | 22 | 27 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.506X50 | steel | 10.9 | galvanised | M6 | 50 | 27 | 32 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.506X60 | steel | 10.9 | galvanised | M6 | 60 | 37 | 42 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.506X70 | steel | 10.9 | galvanised | M6 | 70 | 47 | 52 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.508X35 | steel | 10.9 | galvanised | M8 | 35 | 6,75 | 13 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.508X40 | steel | 10.9 | galvanised | M8 | 40 | 11,75 | 18 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.508X45 | steel | 10.9 | galvanised | M8 | 45 | 16,75 | 23 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.508X50 | steel | 10.9 | galvanised | M8 | 50 | 21,75 | 28 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.508X60 | steel | 10.9 | galvanised | M8 | 60 | 31,75 | 38 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.508X70 | steel | 10.9 | galvanised | M8 | 70 | 41,75 | 48 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.508X80 | steel | 10.9 | galvanised | M8 | 80 | 51,75 | 58 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.510X40 | steel | 10.9 | galvanised | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X45 | steel | 10.9 | galvanised | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X50 | steel | 10.9 | galvanised | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X60 | steel | 10.9 | galvanised | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X70 | steel | 10.9 | galvanised | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X80 | steel | 10.9 | galvanised | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X90 | steel | 10.9 | galvanised | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.510X100 | steel | 10.9 | galvanised | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.512X45 | steel | 10.9 | galvanised | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X50 | steel | 10.9 | galvanised | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X60 | steel | 10.9 | galvanised | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X70 | steel | 10.9 | galvanised | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X80 | steel | 10.9 | galvanised | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X90 | steel | 10.9 | galvanised | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X100 | steel | 10.9 | galvanised | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X110 | steel | 10.9 | galvanised | M12 | 110 | 71,25 | 80 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.512X120 | steel | 10.9 | galvanised | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.516X60 | steel | 10.9 | galvanised | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.516X70 | steel | 10.9 | galvanised | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.516X80 | steel | 10.9 | galvanised | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.516X90 | steel | 10.9 | galvanised | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.516X100 | steel | 10.9 | galvanised | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.516X110 | steel | 10.9 | galvanised | M16 | 110 | 62 | 72 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.516X120 | steel | 10.9 | galvanised | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.520X70 | steel | 10.9 | galvanised | M20 | 70 | 11,5 | 24 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.520X80 | steel | 10.9 | galvanised | M20 | 80 | 21,5 | 34 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.520X90 | steel | 10.9 | galvanised | M20 | 90 | 31,5 | 44 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.520X100 | steel | 10.9 | galvanised | M20 | 100 | 41,5 | 54 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.520X110 | steel | 10.9 | galvanised | M20 | 110 | 51,5 | 64 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.520X120 | steel | 10.9 | galvanised | M20 | 120 | 61,5 | 74 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.210X40 | steel | 12.9 | bright (black) | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X45 | steel | 12.9 | bright (black) | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X50 | steel | 12.9 | bright (black) | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X60 | steel | 12.9 | bright (black) | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X70 | steel | 12.9 | bright (black) | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X80 | steel | 12.9 | bright (black) | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X90 | steel | 12.9 | bright (black) | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.210X100 | steel | 12.9 | bright (black) | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.212X45 | steel | 12.9 | bright (black) | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X50 | steel | 12.9 | bright (black) | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X60 | steel | 12.9 | bright (black) | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X70 | steel | 12.9 | bright (black) | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X80 | steel | 12.9 | bright (black) | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X90 | steel | 12.9 | bright (black) | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X100 | steel | 12.9 | bright (black) | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.212X120 | steel | 12.9 | bright (black) | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.216X60 | steel | 12.9 | bright (black) | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.216X70 | steel | 12.9 | bright (black) | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.216X80 | steel | 12.9 | bright (black) | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.216X90 | steel | 12.9 | bright (black) | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.216X100 | steel | 12.9 | bright (black) | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.216X120 | steel | 12.9 | bright (black) | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.220X70 | steel | 12.9 | bright (black) | M20 | 70 | 11,5 | 24 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.220X80 | steel | 12.9 | bright (black) | M20 | 80 | 21,5 | 34 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.220X90 | steel | 12.9 | bright (black) | M20 | 90 | 31,5 | 44 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.220X100 | steel | 12.9 | bright (black) | M20 | 100 | 41,5 | 54 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | | K0870.220X120 | steel | 12.9 | bright (black) | M20 | 120 | 61,5 | 74 | 33,53 | 12,5 | 30 | DIN 931 | ISO 4014 | | | on request | |
|
Order No. | Main material | Grade | Surface finish body | D | L | Ls min. | Lg max. | E | K | SW | DIN | ISO | CAD | Acc. | Price | Order |
---|
K0870.105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 5 | 9 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 10 | 14 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.105X35 | stainless steel A2 | 70 | bright | M5 | 35 | 15 | 19 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.105X40 | stainless steel A2 | 70 | bright | M5 | 40 | 20 | 24 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.105X45 | stainless steel A2 | 70 | bright | M5 | 45 | 25 | 29 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.105X50 | stainless steel A2 | 70 | bright | M5 | 50 | 30 | 34 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.105X60 | stainless steel A2 | 70 | bright | M5 | 60 | 39 | 44 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 7 | 12 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 12 | 17 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 17 | 22 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 22 | 27 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 27 | 32 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 37 | 42 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.106X70 | stainless steel A2 | 70 | bright | M6 | 70 | 47 | 52 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 6,75 | 13 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 11,75 | 18 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 16,75 | 23 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 21,75 | 28 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 31,75 | 38 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.108X70 | stainless steel A2 | 70 | bright | M8 | 70 | 41,75 | 48 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.108X80 | stainless steel A2 | 70 | bright | M8 | 80 | 51,75 | 58 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.110X100 | stainless steel A2 | 70 | bright | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X80 | stainless steel A2 | 70 | bright | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.110X90 | stainless steel A2 | 70 | bright | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.112X100 | stainless steel A2 | 70 | bright | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X110 | stainless steel A2 | 70 | bright | M12 | 110 | 71,25 | 80 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X120 | stainless steel A2 | 70 | bright | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.112X90 | stainless steel A2 | 70 | bright | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.116X100 | stainless steel A2 | 70 | bright | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.116X110 | stainless steel A2 | 70 | bright | M16 | 110 | 62 | 72 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.116X120 | stainless steel A2 | 70 | bright | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.116X90 | stainless steel A2 | 70 | bright | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 10 | 14 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.605X35 | stainless steel A4 | 70 | bright | M5 | 35 | 15 | 19 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.605X40 | stainless steel A4 | 70 | bright | M5 | 40 | 20 | 24 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.605X45 | stainless steel A4 | 70 | bright | M5 | 45 | 25 | 29 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.605X50 | stainless steel A4 | 70 | bright | M5 | 50 | 30 | 34 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.605X60 | stainless steel A4 | 70 | bright | M5 | 60 | 39 | 44 | 8,79 | 3,5 | 8 | DIN 931 | ISO 4014 | | | on request | | K0870.606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 7 | 12 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 12 | 17 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 17 | 22 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 22 | 27 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 27 | 32 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 37 | 42 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.606X70 | stainless steel A4 | 70 | bright | M6 | 70 | 47 | 52 | 11,05 | 4 | 10 | DIN 931 | ISO 4014 | | | on request | | K0870.608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 6,75 | 13 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 11,75 | 18 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 16,75 | 23 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 21,75 | 28 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 31,75 | 38 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.608X70 | stainless steel A4 | 70 | bright | M8 | 70 | 41,75 | 48 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.608X80 | stainless steel A4 | 70 | bright | M8 | 80 | 51,75 | 58 | 14,38 | 5,3 | 13 | DIN 931 | ISO 4014 | | | on request | | K0870.610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 6,5 | 14 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 11,5 | 19 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 16,5 | 24 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 26,5 | 34 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 36,5 | 44 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X80 | stainless steel A4 | 70 | bright | M10 | 80 | 46,5 | 54 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X90 | stainless steel A4 | 70 | bright | M10 | 90 | 56,5 | 64 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.610X100 | stainless steel A4 | 70 | bright | M10 | 100 | 66,5 | 74 | 18,9 | 6,4 | 17 | DIN 931 | - | | | on request | | K0870.612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 6,25 | 15 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 11,25 | 20 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 21,25 | 30 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 31,25 | 40 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 41,25 | 50 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X90 | stainless steel A4 | 70 | bright | M12 | 90 | 51,25 | 60 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X100 | stainless steel A4 | 70 | bright | M12 | 100 | 61,25 | 70 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X110 | stainless steel A4 | 70 | bright | M12 | 110 | 71,25 | 80 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.612X120 | stainless steel A4 | 70 | bright | M12 | 120 | 81,25 | 90 | 21,1 | 7,5 | 19 | DIN 931 | - | | | on request | | K0870.616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 12 | 22 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 22 | 32 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 32 | 42 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.616X90 | stainless steel A4 | 70 | bright | M16 | 90 | 42 | 52 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.616X100 | stainless steel A4 | 70 | bright | M16 | 100 | 52 | 62 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.616X110 | stainless steel A4 | 70 | bright | M16 | 110 | 62 | 72 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | | K0870.616X120 | stainless steel A4 | 70 | bright | M16 | 120 | 72 | 82 | 26,75 | 10 | 24 | DIN 931 | ISO 4014 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|