Product groups
Rigid couplings
Clamped via grub screw
K2432

Rigid couplings Clamped via grub screw

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:Rigid couplings transmit high torques backlash-free and with high rigidity. They are used where there are no shaft misalignments or alignment errors. Wear and maintenance-free. Transmission of the maximum nominal torque can only be achieved with optimum assembly and dimensional accuracy of the shafts. Max. speed 4000 rpm.

The rigid couplings have grub screws for point fastening of the coupling to the shaft.

Form B: With DIN 6885/1 tolerance P9 keyway.
On request:Rigid couplings without keyway.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2432 Rigid couplings Clamped via grub screw 148 kB
 Technical information about shaft couplings 2,2 MB

Drawings

Rigid couplings
Clamped via grub screw

Item selection/filter

Order No.Main
material
Surface finish
body
D1

D4LC
(DIN 916)
SWNominal
torque
Nm
Tightening
torque of
screws Nm
CADAcc.PriceOrder
K2432.1060steelblack oxidised61830M4242,2 on request
K2432.1080steelblack oxidised82435M4282,2 on request
K2432.1100steelblack oxidised102945M52,5124 on request
K2432.1120steelblack oxidised122945M63177,2 on request
K2432.1140steelblack oxidised143450M63307,2 on request
K2432.1150steelblack oxidised153450M63327,2 on request
K2432.1160steelblack oxidised163450M63357,2 on request
K2432.1200steelblack oxidised204265M63707,2 on request
K2432.1250steelblack oxidised254575M8413517 on request
K2432.1300steelblack oxidised305383M8415517 on request
K2432.1350steelblack oxidised356795M8423017 on request
K2432.1400steelblack oxidised4077108M10531033 on request
K2432.1500steelblack oxidised5085124M10549033 on request
K2432.2060stainless steelbright61830M422,71,76 on request
K2432.2080stainless steelbright82435M425,41,76 on request
K2432.2100stainless steelbright102945M52,58,13,2 on request
K2432.2120stainless steelbright122945M63125,8 on request
K2432.2140stainless steelbright143450M63205,8 on request
K2432.2150stainless steelbright153450M63225,8 on request
K2432.2160stainless steelbright163450M63245,8 on request
K2432.2200stainless steelbright204265M63475,8 on request
K2432.2250stainless steelbright254575M849113,6 on request
K2432.2300stainless steelbright305383M8410513,6 on request
K2432.2350stainless steelbright356795M8415513,6 on request
K2432.2400stainless steelbright4077108M10521026,4 on request
K2432.2500stainless steelbright5085124M10534026,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33