K1538Threaded insert, steel, self-tapping type B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel, case hardened, electro zinc-plated.Note:Self-tapping threaded inserts for making high-strength, wear-free, vibration-resistant fastenings in aluminium profiles. To reduce the thread size from M10 to M8. Only suitable for aluminium profiles with a core hole diameter of 10 mm.Accessory:Assembly tool K1538.808.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | L length | for Art. No. | CAD | Acc. | Price | Order |
---|
K1538.08 | M8 | 16 | K1538.808 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|