Product groups
Flush type grease nipples DIN 3405, Form B, 45°
K1134_B

Flush type grease nipples DIN 3405, Form B, 45°

go back

Item description/product images

DescriptionVersion:Electro zinc-plated.Note:Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1134_B Flush type grease nipples DIN 3405, Form B, 45° 170 kB

Drawings

Flush type grease nipples DIN 3405, Form B, 45°

Item selection/filter

Order No.FormMain
material
Version 2DLL1SWCADAcc.PriceOrder
K1134.1206100BsteelsquareM6x1155,59 on request
K1134.1208100BsteelsquareM8x1155,59 on request
K1134.1208125BsteelsquareM8x1,25155,59 on request
K1134.1210100BsteelsquareM10x1155,511 on request
K1134.1218BsteelsquareR1/8155,511 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33