- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1134_AFlush type grease nipples DIN 3405, Form A, straight |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steelVersion:Steel electro zinc-plated. Stainless steel bright.Note:Flush type grease nipples are particularly suitable for flush or recessed installation. By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Type | D | L | L1 | SW | CAD | Acc. | Price | Order |
---|
K1134.1106100 | A | Steel | hexagon | M06X1 | 9 | 6 | 7 |  | | on request | | K1134.1108100 | A | Steel | hexagon | M8x1 | 9,5 | 6,5 | 9 |  | | on request | | K1134.1108125 | A | Steel | hexagon | M08X1,25 | 9,5 | 6,5 | 9 |  | | on request | | K1134.1110100 | A | Steel | hexagon | M10x1 | 9,5 | 6,5 | 11 |  | | on request | | K1134.1118 | A | Steel | hexagon | R1/8 | 9,5 | 6,5 | 11 |  | | on request | | K1134.2106100 | A | Stainless steel | hexagon | M06X1 | 9 | 6 | 7 |  | | on request | | K1134.2108100 | A | Stainless steel | hexagon | M8x1 | 9,5 | 6,5 | 9 |  | | on request | | K1134.2108125 | A | Stainless steel | hexagon | M08X1,25 | 9,5 | 6,5 | 9 |  | | on request | | K1134.2110100 | A | Stainless steel | hexagon | M10x1 | 9,5 | 6,5 | 11 |  | | on request | | K1134.2118 | A | Stainless steel | hexagon | G1/8 | 9,5 | 6,5 | 11 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|