Product groups
Grease nipple caps for conical head grease nipples, Form A, without tab
K1133_A

Grease nipple caps for conical head grease nipples, Form A,...

go back

Item description/product images

DescriptionMaterial:Polyethylene (PE-LLD).Version:red, green, yellow or black.Note:Suitable for all DIN 71412 conical head grease nipples. They keep dirt out of the head of the nipple. The different colours are for e.g. identifying the lubrication intervals.

Application temperature: -70°C to +85°C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1133_A Grease nipple caps for conical head grease nipples, Form A, without tab 136 kB

Drawings

Grease nipple caps for conical head grease nipples, Form A, without tab

Item selection/filter

Order No.FormMain
colour
CADAcc.PriceOrder
K1133.914ABlack on request
K1133.913AYellow on request
K1133.912AGreen on request
K1133.911ARed on request