- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0043_GHACatch plates, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel 1.4301.Version:Steel trivalent blue passivated. Stainless steel bright.Note:Latches with spring clips for safe holding and locking of hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration. The locking force is applied by tensioning a spring clip.
The latches can be screwed down or riveted.
Order catch plates separately.
The retaining force F1 applies to the latch, not the catch plate.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Form | CAD | Acc. | Price | Order |
---|
K0043.9143111 | steel | A |  | | on request | | K0043.9143112 | stainless steel | A |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|