Product groups
Latches with spring clip
K0043

Latches with spring clip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel 1.4301.Version:Steel trivalent blue passivated.
Stainless steel bright.
Drawing reference:
1) Hole arrangement for mounting with catch plate
2) Hole arrangement for mounting without catch plate

S = contact edge
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0043 Latches with spring clip 188 kB

Drawings (total overview)

Latches with spring clip

Latches with spring clip, Form A

More information

Drawings

Latches with spring clip, Form A

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0043.1430701SteelA500 on request
K0043.1430702Stainless steelA500 on request

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0043.9143111steelA on request
K0043.9143112stainless steelA on request