Product groups
Latch with release, From A, stainless steel
K1357_A

Latch with release, From A, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.
The latch surface is satin finished.
Drawing reference:
1) Release
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1357_A Latch with release, From A, stainless steel 161 kB

Drawings

Latch with release, From A, stainless steel

Item selection/filter

Order No.

FormLEE1E2E4BHDB1E5H1D1SCADAcc.PriceOrder
K1357.43082A821313,53038,533,619,54,3251354,32 on request