Product groups
Latches adjustable, fastening holes covered, Form C
K0047_SVC

Latches adjustable, fastening holes covered, Form C

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.

After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.

The latches can be screwed down or riveted.

Any catch plate can be combined with any latch.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
Drawing reference:
Form C with padlock hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0047_SVC Latches adjustable, fastening holes covered, Form C 150 kB

Drawings

Latches adjustable, fastening holes covered, Form C

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0047.3420601steelC1000 on request
K0047.3420602stainless steelC1000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33