Product groups
Spherical bearings K/E series DIN ISO 12240-1
K1324

Spherical bearings K/E series DIN ISO 12240-1

go back

Item description/product images

DescriptionMaterial:

Bearing shell stainless steel 1.4571.
Ball joint stainless steel 1.4034.
Bearing surface PTFE/stainless steel insert.

Version:Ground, polished. Note:Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K. Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1324 Spherical bearings K/E series DIN ISO 12240-1 180 kB

Drawings

Spherical bearings K/E series DIN ISO 12240-1

Overview of items (compressed)

Item selection/filter
Order No.

Version 1DD1HH1KαDynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
K1324.10513dimensional series k5 H713 h78611,1113°750012500600 on request
K1324.10615dimensional series k6 H715 h796,7512,713°930015500530 on request
K1324.10818dimensional series k8 H718 h712915,8714°1670027800420 on request
K1324.11021dimensional series k10 H721 h71410,519,0513°2340039000350 on request
K1324.11224dimensional series k12 H724,5 h7161222,2213°3200034500300 on request
K1324.11631dimensional series k16 H731,5 h7211528,5715°5250088000230 on request
Order No.

Version 1DD1HH1KαDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
K1324.20614dimensional series e6 -0,00814 -0,008641013°40009000 on request
K1324.20816dimensional series e8 -0,00816 -0,008851315°700015600 on request
K1324.21019dimensional series e10-0,00819 -0,009961612°1000023400 on request
K1324.21222dimensional series e12 -0,00822 -0,0091071811°1400032000 on request
K1324.21630dimensional series e16 -0,00830 -0,00914102510°3900065000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33