Product groups
Rod ends igubal® with plain bearing external thread
K1465

Rod ends igubal® with plain bearing external thread

go back

Item description/product images

DescriptionMaterial:Housing igumid® G.
Bearing seat iglidur® W300.
Version:black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply with DIN ISO 12240 series K.
Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1465 Rod ends igubal® with plain bearing external thread 170 kB

Drawings

Rod ends igubal® with plain bearing external thread

Overview of items (compressed)

Item selection/filter
Order No.
rh thread
Order No.
lh thread
DD1ABHH1KLαMax. static
tensile stress N
short-term
Max. static
tensile stress N
long-term
Max. transverse
stress N
short-term
Max. transverse
stress N
long-term
Filter
K1465.105K1465.10515M533188611,11915°8004008040
K1465.106K1465.10616M636209712,72114,5°100050010050
K1465.108K1465.10818M8422412915,82512,5°1700850200100
K1465.110K1465.110110M1048301410,5192812,5°25001250300150
K1465.110125K1465.110125110M10x1,2548301410,5192812,5°25001250300150
K1465.112K1465.112112M125434161222,23212,5°27001350400200
K1465.112125K1465.112125112M12x1,255434161222,23212,5°27001350400200
K1465.114K1465.114114M1461381913,525,253612,5°34001700700350
K1465.116K1465.116116M166642211528,33711,5°39001950800400
K1465.116150K1465.116150116M16x1,56642211528,33711,5°39001950800400
K1465.118150K1465.118150118M18x1,572462316,531,354111,5°420021001000500
K1465.120K1465.120120M207850251834,94511,5°600030001300650
K1465.120150K1465.120150120M20x1,57850251834,94511,5°600030001300650
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33