Product groups
R-clips similar to DIN 11024
K1137

R-clips similar to DIN 11024

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel 1.4310.Version:Steel electro zinc-plated.
Stainless steel bright.
Note:R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.

Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.
Drawing reference:
Form E: with single coil.
Form D: with double coil (coil direction can differ from the drawing).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1137 R-clips similar to DIN 11024 125 kB

Drawings (total overview)

R-clips similar to DIN 11024

R-clips similar to DIN 11024, Form E, single coil

More information

Drawings

R-clips similar to DIN 11024, Form E, single coil

Item selection/filter

Order No.FormMain
material
D1D2D3for
screw Ø
L1L2CADAcc.PriceOrder
K1137.11200Esteel2102,59-145025 on request
K1137.11300Esteel3183,510-166028 on request
K1137.11400Esteel4204,516-206030 on request
K1137.11500Esteel524620-288540 on request
K1137.11600Esteel630728-4010550 on request
K1137.11700Esteel730828-4510550 on request
K1137.21200Estainless steel2102,57-84025 on request
K1137.21250Estainless steel2,511310-164624 on request
K1137.21300Estainless steel3163,516-186034 on request
K1137.21400Estainless steel4194,518-206436 on request
K1137.21500Estainless steel526620-288245 on request
K1137.21600Estainless steel630728-4011060 on request

R-clips similar to DIN 11024, Form D, double coil

More information

Drawings

R-clips similar to DIN 11024, Form D, double coil

Item selection/filter

Order No.FormMain
material
D1D2D3for
screw Ø
L1L2CADAcc.PriceOrder
K1137.12225Dsteel2,25202,59-11,24224 on request
K1137.12280Dsteel2,8203,211,2-144826 on request
K1137.12360Dsteel3,620414-206432 on request
K1137.12450Dsteel4,525520-268039 on request
K1137.12560Dsteel5,6256,326-349745 on request
K1137.12630Dsteel6,330734-4512556 on request
K1137.12700Dsteel730845-5615063 on request
K1137.22225Dstainless steel2,5202,57-94224 on request
K1137.22280Dstainless steel2,8203,211-144826 on request
K1137.22360Dstainless steel3,620414-206432 on request
K1137.22450Dstainless steel4,525520-268039 on request
K1137.22560Dstainless steel5,6256,326-349745 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33