Product groups
Clevis, steel or stainless steel with male thread
K1459

Clevis, steel or stainless steel with male thread

go back

Item description/product images

DescriptionMaterial:Steel 1.0718 or stainless steel 1.4305.Version:Steel electro zinc-plated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1459 Clevis, steel or stainless steel with male thread 241 kB

Drawings

Clevis, steel or stainless steel with male thread

Item selection/filter

Order No.Main
material
AA1BD1

D2FGL1L2L3L4RCADAcc.PriceOrder
K1459.0612steel121266M60,512443720150,8 on request
K1459.0816steel161688M80,516574725200,8 on request
K1459.1020steel20201010M100,520695730250,8 on request
K1459.1224steel24241212M120,524826835300,8 on request
K1459.1428steel27271414M14128947840351,2 on request
K1459.1632steel32321616M161321088945401,2 on request
K1459.2040steel40402020M2014013410955501,5 on request
K1459.10612stainless steel121266M60,512443720150,8 on request
K1459.10816stainless steel161688M80,516574725200,8 on request
K1459.11020stainless steel20201010M100,520695730250,8 on request
K1459.11224stainless steel24241212M120,524826835300,8 on request
K1459.11428stainless steel27271414M14128947840351,2 on request
K1459.11632stainless steel32321616M161321088945401,2 on request
K1459.12040stainless steel40402020M2014013410955501,5 on request