Product groups
Hinges stainless steel
K1341

Hinges stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Satin finished.Note:Hinge for extreme loads.
For right or left use.
Opening angle 270°.
Fastening with countersunk screws i.e. per DIN 7991.

The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1341 Hinges stainless steel 191 kB

Drawings

Hinges stainless steel

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HH1Load
capacity
N
CADAcc.PriceOrder
K1341.052013134012,512,5202040257,55,24592500 on request
K1341.0625151550151525255030106,26611,55000 on request
K1341.0830181860181830306036128,388158000 on request
K1341.0638152863281538255030106,56611,55000 on request
K1341.0638282876282838385030106,56611,55000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33