- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- K0434
Hinges plastic, lift-off, left
- K0434
Hinges plastic, lift-off, right
- K0435
Hinges plastic
- K1963
Hinges plastic, separable, dismountable
- K0436
Hinges plastic, with locking lever
- K0437
Hinges plastic, with elongated holes
- K0438
Hinges plastic, lift-off, with guide tabs
- K0439
Hinges plastic, with detent
- K0440
Hinges plastic, with adjustable friction
- K1195
Hinge aluminium, with adjustable friction
- K1196
Hinges aluminium, with adjustable friction
- K1518
Hinges, stainless steel with preset friction
- K1197
Hinge aluminium, with detent
- K1198
Hinges aluminium, with detent
- K1004
Hinges plastic with fastening holes
- K1005
Hinges plastic with bushing
- K1006
Hinges plastic with fastening screws
- K1007
Hinges plastic with bush and fastening screws
- K0441
Hinges die-cast zinc, with elongated holes
- K0442
Hinges die-cast zinc, with locking lever
- K1897
Hinges die-cast zinc
- K1898
Hinges die-cast zinc adjustable
- K1899
Hinges die-cast zinc with fastening screws
- K0579
Hinges aluminium, lift-off, left
- K0579
Hinges aluminium, lift-off, right
- K0580
Hinges aluminium
- K1084
Hinges stainless steel
- K1343
Hinge stainless steel
- K1852
Hinges, stainless steel
- K1964
Hinges stainless steel, separable, dismountable
- K1853
Hinges, stainless steel with fastening screws
- K1900
Hinges stainless steel adjustable
- K1085
Hinges stainless steel
- K1341
Hinges stainless steel
- K1809
Hinges, stainless steel
- K1810
Hinges, stainless steel with fastening screws
- K1346
Single leaf hinges adjustable, stainless steel
- K1348
Hinge stainless steel
- K1345
Hinges, stainless steel lift-off, right
- K1345
Hinges, stainless steel lift-off, left
- K1342
Hinges lift-off, stainless steel
- K1347
Strap hinges steel or stainless steel
- K1141
Hinges steel maintenance-free
- K1082
Hinges sheet steel or sheet stainless steel
- K1349
Butt hinges stainless steel
- K1517
Hinges, stainless steel
- K1447
Hinges steel or stainless steel internal, opening angle 90°
- K1448
Hinges steel or stainless steel internal, opening angle 125°
- K1449
Hinges steel internal, opening angle 110°
- K1519
Hinges, steel in-frame opening angle 110°
- K1140
Hinges weldable
- K1805
Hinges steel or stainless steel weldable
- K1173
Spring hinges steel, stainless steel or aluminium, 50 mm
- K1174
Spring hinges steel or stainless steel, 75 mm
- K1175
Spring hinges steel, stainless steel or aluminium, 120 mm
- K1176
Spring hinges steel or stainless steel, 180 mm
- K1177
Spring hinges steel or stainless steel, 240 mm
- K1178
Spring hinges aluminium profile, 0.2 Nm
- K1179
Spring hinges aluminium profile, 0.35 Nm
- K1665
Spring hinges aluminium profile, 0.50 Nm
- K1180
Spring hinges aluminium profile, 0.7 Nm
- K1666
Spring hinges aluminium profile, 0.7 Nm, long version
- K1667
Spring hinges aluminium profile, 0.9 Nm, long version
- K1181
Spring hinges aluminium profile, 1.3 Nm
- K1182
Spring hinges aluminium profile, 3.8 Nm
- K1142
Block hinges with fastening nuts
- K1143
Block hinges with fastening nuts, long version
- K1338
Block hinges with fastening nuts
- K1144
Block hinges with counterbore, long version
- K1304
In-line hinge stainless steel lift-off, screw-on
- K0985
Hinges weldable stainless steel
- K1337
Hinges weldable, stainless steel
- K0984
Hinges weldable
- K1499
Security hinge switches
- K1501
Security hinge switches long version
- K1874
Connectors M8x1 bush with screw lock, unshielded
- K1498
Connectors bush M12x1 with screw lock
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1338Block hinges with fastening nuts |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Hinge stainless steel 1.4305.
Fastening material stainless steel 1.4305.Version:Polished.Note:Block hinge for flush constructions. Light and heavy types.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | A1 | A2 | A3 | A4 | B | B1 | B2 | B3 | D1 | D2 | H1 | H2 | H3 | L1 | T | Load capacity N | CAD | Acc. | Price | Order |
---|
K1338.10630028 | 45 | 30 | 10 | 7,5 | 18 | 40,2 | 28,2 | 12 | 13 | M6 | 6 | 7 | 13 | 12 | 16 | 8 | 2600 | | | on request | | K1338.10840035 | 61 | 40 | 14 | 10 | 26 | 51 | 35 | 16 | 18 | M8 | 8 | 10 | 18 | 16 | 20 | 10 | 4800 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|