Product groups
Strap hinges stainless steel with grease nipple
K1347

Strap hinges stainless steel with grease nipple

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Version:Matt polished.Note:Strap hinge for inwards opening doors.
The opening angle is max. 270°.
Drawing reference:
1) Rolled ends of long leaf welded
2) Grease nipple
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1347 Strap hinges stainless steel with grease nipple 141 kB
 Technical information for hinges 309 kB

Drawings

Strap hinges stainless steel with grease nipple

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HH1CADAcc.PriceOrder
K1347.06701161932186321911670655176,68189 on request