HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Spring hinges aluminium profile, 0.35 Nm
K1179

Spring hinges aluminium profile, 0.35 Nm

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodisedNote:These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 180°.

Spring torque opening:
M(0°): 0.35 Nm / M(90°): 0.24 Nm / M(180°): 0.12 Nm

These hinges have a more than 30000 cycle service life.

Fastened using DIN 912/EN ISO 4762 socket head screws.
Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1179 Spring hinges aluminium profile, 0.35 Nm 147 kB

Drawings

Spring hinges aluminium profile, 0.35 Nm

Item selection/filter

Order No.VersionAA1BB1D

D1SCADAcc.PriceOrder
K1179.556701spring open553867486,3184,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33