HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Spring hinges aluminium profile, 0.2 Nm, spring open
K1178_A

Spring hinges aluminium profile, 0.2 Nm, spring open

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Cover plug PA 6.6.
Version:Black anodisedNote:These hinges have stainless steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 270°.

Spring torque:
M(0°): 0.20 Nm / M(90°): 0.12 Nm / M(180°): 0.07 Nm

Screw on using DIN 7991 countersunk screws.
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1178_A Spring hinges aluminium profile, 0.2 Nm, spring open 142 kB

Drawings

Spring hinges aluminium profile, 0.2 Nm, spring open

Item selection/filter

Order No.AA1BB1D

D1SCADAcc.PriceOrder
K1178.353001352130153,5103,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33