Product groups
Hingesplastic, with locking lever
K0436

Hinges plastic, with locking lever

go back

Item description/product images

DescriptionMaterial:Hinge and lever fibreglass reinforced thermoplastic.
Hinge pin steel.
Mechanism steel.
Version:Hinge black.
Pin electro zinc-plated.
Locking lever black.
Mechanism black electro zinc-plated.
Note:The indexable lever enables the hinge to be locked in any position.On request:Hinges with guide tabs (slot 6, 8 and 10) for aluminium profiles.
Unequal leaf combinations.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0436 Hingesplastic, with locking lever 241 kB
 Technical information for hinges 309 kB

Drawings

Hingesplastic, with locking lever

Item selection/filter

Order No.

AA1A2A3A4BF1 max.
kN
F2 max.
kN
CADAcc.PriceOrder
K0436.2515155215152626480,50,38 on request
K0436.3018185917,517,529,529,5480,70,4 on request
K0436.3520207220203636480,70,4 on request
K0436.4023237722,522,538,538,5480,750,45 on request
K0436.45252587252543,543,5480,750,45 on request
K0436.5028289727,527,548,548,5480,80,425 on request
K0436.60333311532,532,557,557,5480,850,175 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33