Product groups
Hinges steel or stainless steel plate
K1082

Hinges steel or stainless steel plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel 1.4301.Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Rolled plate butt hinges.
Pins are riveted.
Screw holes countersunk.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1082 Hinges steel or stainless steel plate 147 kB

Drawings

Hinges steel or stainless steel plate

Item selection/filter

Order No.Material

FormA1A2A3A4ABB2B3D

SCADAcc.PriceOrder
K1082.04201212steelA8,58,5--4040257,541 on request
K1082.04301515steelB151588606022,57,54,51,5 on request
K1082.104201212stainless steelA8,58,5--4040257,541 on request
K1082.104251414stainless steelB11118850501874,51,25 on request
K1082.104301515stainless steelB151588606022,57,54,51,5 on request
K1082.105401515stainless steelB25,325,31212808030105,21,5 on request