Product groups
Hinges, stainless steel with preset friction
K1518

Hinges, stainless steel with preset friction

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4310.Version:Bright.Note:Due to the constant and stable torque, the hinges permit door positioning in any angular orientation without the need for additional aids.
Opening angle 270°.
Accessory:Hinges, stainless steel K1517Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1518 Hinges, stainless steel with preset friction 173 kB

Drawings

Hinges, stainless steel with preset friction

Item selection/filter

Order No.AA1BB1D

D1SMax.
torque
Nm
CADAcc.PriceOrder
K1518.55853553885486,31223 on request
K1518.55855553885486,31625 on request