Product groups
Hinges lift-off stainless steel
K1345

Hinges lift-off stainless steel

go back

Item description/product images

DescriptionMaterial:Hinge stainless steel 1.4401.
Pin stainless steel 1.4104.
Version:High-gloss polished.Note:Lift-off hinge for panel elements and aluminium profiles. Pin end closed. Countersunk holes to minimize dirt accumulation.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1345 Hinges lift-off stainless steel 206 kB
 Technical information for hinges 309 kB

Drawings

Hinges lift-off stainless steel

Item selection/filter

Order No.Version

A

A1A2A3A4BB2B3D1D2HH1Load
capacity
N
F1 max.
kN
F2 max.
kN
CADAcc.PriceOrder
K1345.16261515left52151526264828106,6616950000,90,625 on request
K1345.16301818left5917,517,529,529,54828106,66169500010,71 on request
K1345.16392323left7722,522,538,538,54828106,6616950001,20,5 on request
K1345.16442525left87252543,543,54828106,6616950001,20,45 on request
K1345.16583333left11532,532,557,557,54828106,6616950001,20,35 on request
K1345.06261515right52151526264828106,6616950000,90,625 on request
K1345.06301818right5917,517,529,529,54828106,66169500010,71 on request
K1345.06392323right7722,522,538,538,54828106,6616950001,20,5 on request
K1345.06442525right87252543,543,54828106,6616950001,20,45 on request
K1345.06583333right11532,532,557,557,54828106,6616950001,20,35 on request