Product groups
Connectors with screw fitting, Form B, angled bush
K1498_B

Connectors with screw fitting, Form B, angled bush

go back

Item description/product images

DescriptionMaterial:Cable sheath and housing PVC.Version:Bush (female)
Voltage: Ue 30 V
Current: Ie 2 A
No. of pins: 8 or 12
No. of wires: 8 or 12
Rating: IP 67
Grip body: black
Cable: grey
Note:Connector with screw lock.
Connector moulded to cable.
Wires colour coded acc. to DIN 47100.
Coding A.
Limited dragchain compatibility.
Recommended tightening torque: 1.0 Nm.
Temperature range:Moving: 0 °C to +80 °C
Fixed: −25 °C to +80 °C
Drawing reference:
8 pin:
1) White (WH)
2) Brown (BN)
3) Green (GN)
4) Yellow (YE)
5) Grey (GY)
6) Pink (PK)
7) Blue (BU)
8) Red (RD)

12 pin:
1) Brown (BN)
2) Blue (BU)
3) White (WH)
4) Green (GN)
5) Pink (PK)
6) Yellow (YE)
7) Black (BK)
8) Grey (GY)
9) Red (RD)
10) Violet (VT)
11) Grey-Pink (GY/PK)
12) Red-Blue (RD/BU)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1498_B Connectors with screw fitting, Form B, angled bush 256 kB

Drawings

Connectors with screw fitting, Form B, angled bush

Item selection/filter

Order No.FormVersion 2D

D3GH1LPCADAcc.PriceOrder
K1498.11208X10000B8-pin156M12x126,43910000 on request
K1498.11212X10000B12-pin156M12x126,43910000 on request