Product groups
Connectors with screw fitting
K1498

Connectors with screw fitting

go back

Item description/product images

DescriptionMaterial:Cable sheath and housing PVC.Version:Bush (female)
Voltage: Ue 30 V
Current: Ie 2 A
No. of pins: 8 or 12
No. of wires: 8 or 12
Rating: IP 67
Grip body: black
Cable: grey
Note:Connector with screw lock.
Connector moulded to cable.
Wires colour coded acc. to DIN 47100.
Coding A.
Limited dragchain compatibility.
Recommended tightening torque: 1.0 Nm.
Temperature range:Moving: 0 °C to +80 °C
Fixed: −25 °C to +80 °C
Features:Form A: bush straight
Form B: bush angled
Drawing reference:
8 pin:
1) White (WH)
2) Brown (BN)
3) Green (GN)
4) Yellow (YE)
5) Grey (GY)
6) Pink (PK)
7) Blue (BU)
8) Red (RD)

12 pin:
1) Brown (BN)
2) Blue (BU)
3) White (WH)
4) Green (GN)
5) Pink (PK)
6) Yellow (YE)
7) Black (BK)
8) Grey (GY)
9) Red (RD)
10) Violet (VT)
11) Grey-Pink (GY/PK)
12) Red-Blue (RD/BU)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1498 Connectors with screw fitting 384 kB

Drawings (total overview)

Connectors with screw fitting

Connectors with screw fitting, Form A, straight bush

More information

Drawings

Connectors with screw fitting, Form A, straight bush

Item selection/filter

Order No.FormVersion 2D

D3GLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
K1498.1208X2500A8-pin14,56M12x141,525008 x 0,25 mm² on request
K1498.1208X5000A8-pin14,56M12x141,550008 x 0,25 mm² on request
K1498.1208X10000A8-pin14,56M12x141,5100008 x 0,25 mm² on request
K1498.1212X10000A12-pin156M12x141,9100008 x 0,25 mm² on request

Connectors with screw fitting, Form B, angled bush

More information

Drawings

Connectors with screw fitting, Form B, angled bush

Item selection/filter

Order No.FormVersion 2D

D3GH1LPCADAcc.PriceOrder
K1498.11208X10000B8-pin156M12x126,43910000 on request
K1498.11212X10000B12-pin156M12x126,43910000 on request