Product groups
Plastic cylindrical grips, revolving, with male thread
K1468_AG

Plastic cylindrical grips, revolving, with male thread

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The cylindrical recess and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:Grip, thermoplastic.
Steel axis.
Version:Grip, black.
Steel parts, black oxidised.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1468_AG Plastic cylindrical grips, revolving, with male thread 188 kB

Drawings

Plastic cylindrical grips, revolving, with male thread

Item selection/filter

Order No.Thread typeSizeD

D1D2LL1L2SWCADAcc.PriceOrder
K1468.104external thread1M414964058 on request
K1468.205external thread2M516117,549,15,110 on request
K1468.306external thread3M62014961,46,412 on request
K1468.408external thread4M825181282,512,515 on request