HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionProduct description:The harmonic interplay of form and function make these NOVO grip cylindrical grips to a universally applicable product. The quality is characterised by aesthetics, reliability and perfect handling.Material:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The grips are supplied assembled and can be screwed to our handwheels, crank handles etc.
The hole D3 is used for positioning.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0264 Cylindrical grips fold-down 128 kB

Drawings

Cylindrical grips fold-down

Item selection/filter

Order No.

AA1DD1D2D3HLL1L3TCADAcc.PriceOrder
K0264.10484,3M413132,514,53540474,5 on request
K0264.205105,3M516163,5184449584,5 on request
K0264.30612,56,5M620204,522,55559,571,56 on request
K0264.408169M825265,52970,583,598,56,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33