Product groups
Crank handles with cylindrical revolving grip, locating hole without slot
K0659_PBON

Crank handles with cylindrical revolving grip, locating hole...

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0659_PBON Crank handles with cylindrical revolving grip, locating hole without slot 321 kB

Drawings

Crank handles with cylindrical revolving grip, locating hole without slot

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0659.3108reamed holewithout transverse holesteel80248-85,849,128,513-10412,7 on request
K0659.3110reamed holewithout transverse holesteel802410-85,849,128,513-10412,7 on request
K0659.3210reamed holewithout transverse holesteel1002910-107,161,435,513-12915,7 on request
K0659.3212reamed holewithout transverse holesteel1002912-107,161,435,513-12915,7 on request
K0659.3312reamed holewithout transverse holesteel1253612-139,582,54418,5-16119,5 on request
K0659.3314reamed holewithout transverse holesteel1253614-139,582,54418,5-16119,5 on request
K0659.31086reamed holewith transverse boresteel80248-85,849,128,5137,510412,7 on request
K0659.31106reamed holewith transverse boresteel802410-85,849,128,5137,510412,7 on request
K0659.32106reamed holewith transverse boresteel1002910-107,161,435,5137,512915,7 on request
K0659.32126reamed holewith transverse boresteel1002912-107,161,435,5137,512915,7 on request
K0659.33126reamed holewith transverse boresteel1253612-139,582,54418,57,516119,5 on request
K0659.33146reamed holewith transverse boresteel1253614-139,582,54418,57,516119,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33