Product groups
Crank handles with fold-down grip
K0266

Crank handles with fold-down grip

go back

Item description/product images

Show/filter all items
DescriptionProduct description:These crank handles have standard centre distances. They come with fold-down grips, are made from highly robust reinforced plastics and can be mounted on round or square shafts. They can be secured radially or axially.Material:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap is supplied loose.
The crank handle can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266 Crank handles with fold-down grip 255 kB

Drawings (total overview)

Crank handles with fold-down grip
Crank handles with fold-down grip

Crank handles with fold-away grip, without keyway

More information

Drawings

Crank handles with fold-away grip, without keyway

Item selection/filter

Order No.

VersionADD2HH1H2H3LL2CADAcc.PriceOrder
K0266.1108reamed hole8024885.549291310413 on request
K0266.1110reamed hole80241085.549291310413 on request
K0266.1210reamed hole100291010559,5361312916 on request
K0266.1212reamed hole100291210559,5361312916 on request
K0266.1312reamed hole125361214083,54418,516119,5 on request
K0266.1314reamed hole125361414083,54418,516119,5 on request

Crank handles with fold-away grip, with keyway

More information

Drawings

Crank handles with fold-away grip, with keyway
Crank handles with fold-away grip, with keyway

Item selection/filter

Order No.

VersionCentre distanceDD2HH1H2H3LL2B3TCADAcc.PriceOrder
K0266.110802-8024885.54929131041329 on request
K0266.111003-80241085.549291310413311,4 on request
K0266.121003-100291010559,5361312916311,4 on request
K0266.121204-100291210559,5361312916413,8 on request
K0266.131204-125361214083,54418,516119,5413,8 on request
K0266.131405-125361414083,54418,516119,5516,3 on request

Crank handles with fold-away grip, with square socket

More information

Drawings

Crank handles with fold-away grip, with square socket

Item selection/filter

Order No.

VersionCentre distanceDHH1H2H3LL2SWCADAcc.PriceOrder
K0266.2108square socket802485.5492913104138 on request
K0266.2110square socket802485.54929131041310 on request
K0266.2210square socket1002910559,536131291610 on request
K0266.2212square socket1002910559,536131291612 on request
K0266.2312square socket1253614083,54418,516119,512 on request
K0266.2314square socket1253614083,54418,516119,514 on request