Product groups
Ball grips revolving with male thread
K0726_AG

Ball grips revolving with male thread

go back

Item description/product images

DescriptionMaterial:Ball thermoset PF 31.
Bolts steel or stainless steel 1.4305.
Version:Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0726_AG Ball grips revolving with male thread 127 kB

Drawings

Ball grips revolving with male thread

Item selection/filter

Order No.

Component
material
BDD1D2HH1H2LSW1SW2CADAcc.PriceOrder
K0726.061steel5M6251022,51551183 on request
K0726.081steel6M8321329,519613104 on request
K0726.101steel8M1040163724814135 on request
K0726.121steel10M12502047311221176 on request
K0726.1061stainless steel5M6251022,51551183 on request
K0726.1081stainless steel6M8321329,519613104 on request
K0726.1101stainless steel8M1040163724814135 on request
K0726.1121stainless steel10M12502047311221176 on request