Product groups
T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1515

T-grips with internal thread in stainless steel for Hygienic...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:High-gloss polished.Note:

The complete surface is polished to a high gloss with a surface finish of Ra 0.8 µm. This means that dirt and impurities can hardly adhere. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the fastening point. The shaft of the T-grip is specially designed to suit this seal. A cavity-free seal of the fastening point is created, which satisfies hygienic regulations.

On request:Other thread depths, inch threads, external threads.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1515 T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 170 kB

Drawings

T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.ABD

D3HH1TCADAcc.PriceOrder
K1515.550555,212,3M511,6532,9217,5 on request
K1515.650665,314M6143722,79 on request
K1515.750875,317,7M817,841,224,912 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33