Product groups
Wing nuts wide in Hygienic DESIGN
K1315

Wing nuts wide in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:Polished.Note:The wing nut makes simple screw connections feasible. They can be easily opened or re-tightened without tools.
The complete surface is polished with a surface finish of less than Ra 0.8 µm. The contour is rounded with smooth transitions. Due to the polished surface dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
On request:Inch threads, external threads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1315 Wing nuts wide in Hygienic DESIGN 138 kB

Drawings

Wing nuts wide in Hygienic DESIGN

Item selection/filter

Order No.ABD

D2HH1TStatusCADAcc.PriceOrder
K1315.2004204,5M492056expiring on request
K1315.2506255,5M6122257expiring on request
K1315.2708278M816258,59expiring on request