Product groups
Wing grips "Miniwing" biopolymer with external thread
K0274_AG

Wing grips "Miniwing" biopolymer with external thread

go back

Item description/product images

DescriptionMaterial:Biopolymer, beech.
Threaded pin steel 5.8.
Version:Screw trivalent blue passivated.
Natural beech with beech fibres.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274_AG Wing grips "Miniwing" biopolymer with external thread 192 kB

Drawings

Wing grips "Miniwing" biopolymer with external thread

Item selection/filter

Order No.FormMain
colour
ABD

HLCADAcc.PriceOrder
K0274.1000490X8Lblack grey RAL 70212813M4158 on request
K0274.10004143X8Lnatural beech2813M4158 on request
K0274.1000590X15Lblack grey RAL 70212813M51515 on request
K0274.10005143X15Lnatural beech2813M51515 on request
K0274.1000690X15Lblack grey RAL 70212813M61515 on request
K0274.10006143X15Lnatural beech2813M61515 on request
K0274.1000890X20Lblack grey RAL 70212813M81520 on request
K0274.10008143X20Lnatural beech2813M81520 on request