Product groups
Star grips with safety cable similar to DIN 6336, metal parts stainless steel
K0154

Star grips with safety cable similar to DIN 6336, metal parts...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip thermoplastic.
Bush and screw stainless steel 1.4305.
Safety cable elastic TPU.
Version:Bush and screw bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.

Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Accessory:The safety cable is also available as an accessory, see K0743.04190.Drawing reference:
Form KS: tapped bush, with cap
Form LS: male thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0154 Star grips with safety cable similar to DIN 6336, metal parts stainless steel 341 kB

Drawings (total overview)

Star grips with safety cable similar to DIN 6336, metal parts stainless steel

Star grips with safety cable
similar to DIN 6336, steel parts stainless steel, female thread, Form KS

More information

Drawings

Star grips with safety cable 
similar to DIN 6336, steel parts stainless steel, female thread, Form KS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5 max.TCADAcc.PriceOrder
K0154.605KSblackM525121682210  on request
K0154.6055KSlight grey RAL 7035M525121682210  on request
K0154.6056KStraffic red RAL 3020M525121682210  on request
K0154.6057KSrape yellow RAL 1021M525121682210  on request
K0154.606KSblackM6321420102610  on request
K0154.6065KSlight grey RAL 7035M6321420102610  on request
K0154.6066KStraffic red RAL 3020M6321420102610  on request
K0154.6067KSrape yellow RAL 1021M6321420102610  on request
K0154.608KSblackM8401825133114  on request
K0154.6085KSlight grey RAL 7035M8401825133114  on request
K0154.6086KStraffic red RAL 3020M8401825133114  on request
K0154.6087KSrape yellow RAL 1021M8401825133114  on request
K0154.610KSblackM10502232173814  on request
K0154.6105KSlight grey RAL 7035M10502232173814  on request
K0154.6106KStraffic red RAL 3020M10502232173814  on request
K0154.6107KSrape yellow RAL 1021M10502232173814  on request
K0154.612KSblackM12632640214618  on request
K0154.6125KSlight grey RAL 7035M12632640214618  on request
K0154.6126KStraffic red RAL 3020M12632640214618  on request
K0154.6127KSrape yellow RAL 1021M12632640214618  on request

Star grips with safety cable
similar to DIN 6336, steel parts stainless steel, male thread, Form LS

More information

Drawings

Star grips with safety cable 
similar to DIN 6336, steel parts stainless steel, male thread, Form LS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5 max.LCADAcc.PriceOrder
K0154.705X15LSblackM525121682215  on request
K0154.7055X15LSlight grey RAL 7035M525121682215  on request
K0154.7056X15LStraffic red RAL 3020M525121682215  on request
K0154.7057X15LSrape yellow RAL 1021M525121682215  on request
K0154.705X20LSblackM525121682220  on request
K0154.7055X20LSlight grey RAL 7035M525121682220  on request
K0154.7056X20LStraffic red RAL 3020M525121682220  on request
K0154.7057X20LSrape yellow RAL 1021M525121682220  on request
K0154.706X20LSblackM6321420102620  on request
K0154.7065X20LSlight grey RAL 7035M6321420102620  on request
K0154.7066X20LStraffic red RAL 3020M6321420102620  on request
K0154.7067X20LSrape yellow RAL 1021M6321420102620  on request
K0154.706X30LSblackM6321420102630  on request
K0154.7065X30LSlight grey RAL 7035M6321420102630  on request
K0154.7066X30LStraffic red RAL 3020M6321420102630  on request
K0154.7067X30LSrape yellow RAL 1021M6321420102630  on request
K0154.708X15LSblackM8401825133115  on request
K0154.7085X15LSlight grey RAL 7035M8401825133115  on request
K0154.7086X15LStraffic red RAL 3020M8401825133115  on request
K0154.7087X15LSrape yellow RAL 1021M8401825133115  on request
K0154.708X20LSblackM8401825133120  on request
K0154.7085X20LSlight grey RAL 7035M8401825133120  on request
K0154.7086X20LStraffic red RAL 3020M8401825133120  on request
K0154.7087X20LSrape yellow RAL 1021M8401825133120  on request
K0154.708X25LSblackM8401825133125  on request
K0154.7085X25LSlight grey RAL 7035M8401825133125  on request
K0154.7086X25LStraffic red RAL 3020M8401825133125  on request
K0154.7087X25LSrape yellow RAL 1021M8401825133125  on request
K0154.708X30LSblackM8401825133130  on request
K0154.7085X30LSlight grey RAL 7035M8401825133130  on request
K0154.7086X30LStraffic red RAL 3020M8401825133130  on request
K0154.7087X30LSrape yellow RAL 1021M8401825133130  on request
K0154.708X40LSblackM8401825133140  on request
K0154.7085X40LSlight grey RAL 7035M8401825133140  on request
K0154.7086X40LStraffic red RAL 3020M8401825133140  on request
K0154.7087X40LSrape yellow RAL 1021M8401825133140  on request
K0154.708X60LSblackM8401825133160  on request
K0154.7085X60LSlight grey RAL 7035M8401825133160  on request
K0154.7086X60LStraffic red RAL 3020M8401825133160  on request
K0154.7087X60LSrape yellow RAL 1021M8401825133160  on request
K0154.710X25LSblackM10502232173825  on request
K0154.7105X25LSlight grey RAL 7035M10502232173825  on request
K0154.7106X25LStraffic red RAL 3020M10502232173825  on request
K0154.7107X25LSrape yellow RAL 1021M10502232173825  on request
K0154.710X30LSblackM10502232173830  on request
K0154.7105X30LSlight grey RAL 7035M10502232173830  on request
K0154.7106X30LStraffic red RAL 3020M10502232173830  on request
K0154.7107X30LSrape yellow RAL 1021M10502232173830  on request
K0154.710X40LSblackM10502232173840  on request
K0154.7105X40LSlight grey RAL 7035M10502232173840  on request
K0154.7106X40LStraffic red RAL 3020M10502232173840  on request
K0154.7107X40LSrape yellow RAL 1021M10502232173840  on request
K0154.710X50LSblackM10502232173850  on request
K0154.7105X50LSlight grey RAL 7035M10502232173850  on request
K0154.7106X50LStraffic red RAL 3020M10502232173850  on request
K0154.7107X50LSrape yellow RAL 1021M10502232173850  on request
K0154.710X60LSblackM10502232173860  on request
K0154.7105X60LSlight grey RAL 7035M10502232173860  on request
K0154.7106X60LStraffic red RAL 3020M10502232173860  on request
K0154.7107X60LSrape yellow RAL 1021M10502232173860  on request