Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Grip black grey thermoplastic.
Bush steel or brass.
Screw 5.8 steel.
Version:Steel bush electro zinc-plated.
Screw trivalent blue passivated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0276 Five lobe grips 189 kB

Drawings (total overview)

Five lobe grips

Five lobe grips with internal thread

More information

Drawings

Five lobe grips with internal thread

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
K0276.3206KM6321517129 on request
K0276.4008KM8401820,514,511 on request
K0276.5010KM105020251814 on request

Five lobe grips with external thread

More information

Drawings

Five lobe grips with external thread

Item selection/filter

Order No.

FormDD1D2HH1LCADAcc.PriceOrder
K0276.320615LM63215171215 on request
K0276.400816LM8401820,514,516 on request
K0276.501020LM105020251820 on request