Product groups
Plastic knurled nuts
K1472

Plastic knurled nuts

go back

Item description/product images

DescriptionMaterial:Reinforce polyamide thermoplastic, black grey.
Tapped bush 5.8 steel or stainless steel 1.4305.
Version:Tapped bush blue passivated steel or bright stainless steel.Advantages:The knurled nuts can be tightened or loosened without tools.
Suitable for manual fixing and clamping.
Various thread sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1472 Plastic knurled nuts 194 kB

Drawings

Plastic knurled nuts

Item selection/filter

Order No.Component
material
D

D1D3HKTCADAcc.PriceOrder
K1472.1804steelM4181113810 on request
K1472.2005steelM52013,615910 on request
K1472.2006steelM62013,615910 on request
K1472.2505steelM52514171010 on request
K1472.2506steelM62514171010 on request
K1472.3208steelM83218221314 on request
K1472.3210steelM103218221314 on request
K1472.4008steelM84019251414 on request
K1472.4010steelM104019251414 on request
K1472.18042stainless steelM4181113810 on request
K1472.20052stainless steelM52013,615910 on request
K1472.20062stainless steelM62013,615910 on request
K1472.25052stainless steelM52514171010 on request
K1472.25062stainless steelM62514171010 on request
K1472.32082stainless steelM83218221314 on request
K1472.32102stainless steelM103218221314 on request
K1472.40082stainless steelM84019251414 on request
K1472.40102stainless steelM104019251414 on request