Product groups
Mushroom knobs internal thread
K1288

Mushroom knobs internal thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1288 Mushroom knobs internal thread 125 kB

Drawings

Mushroom knobs internal thread

Item selection/filter

Order No.Component
material
D

D1D2HTCADAcc.PriceOrder
K1288.1805steelM51810157,5 on request
K1288.2106steelM62112179 on request
K1288.2506steelM62514219 on request
K1288.3308steelM833182912 on request
K1288.11805stainless steelM51810157,5 on request
K1288.12106stainless steelM62112179 on request
K1288.12506stainless steelM62514219 on request
K1288.13308stainless steelM833182912 on request